MAX3227E
PRODUCTION±15kV ESD-Protected, 1µA, 1Mbps, 3.0V to 5.5V, RS-232 Transceivers with AutoShutdown Plus
- Part Models
- 16
- 1ku List Price
- Starting From $3.24
Overview
- For Space-Constrained Applications:
- MAX3228E/MAX3229E: ±15kV ESD-Protected, +2.5V to +5.5V, RS-232 Transceivers in UCSP™
- MAX3222E/MAX3232E/MAX3241E/MAX3246E: ±15kV ESD-Protected, Down to 10nA, +3.0V to +5.5V, Up to 1Mbps, True RS-232 Transceivers (MAX3246E Available in UCSP)
- For Low-Voltage or Data Cable Applications:
- MAX3380E/MAX3381E: +2.35V to +5.5V, 1µA, 2Tx/2Rx RS-232 Transceivers with ±15kV ESD-Protected I/O and Logic Pins
The MAX3224E/MAX3225E/MAX3226E/MAX3227E/MAX3244E/MAX3245E are 3V-powered EIA/TIA-232 and V.28/V.24 communications interfaces with automatic shutdown/wakeup features, high data-rate capabilities, and enhanced electrostatic discharge (ESD) protection. All transmitter outputs and receiver inputs are protected to ±15kV using IEC 1000-4-2 Air-Gap Discharge, ±8kV using IEC 1000-4-2 Contact Discharge, and ±15kV using the Human Body Model.
All devices achieve a 1µA supply current using Maxim's revolutionary AutoShutdown Plus™ feature. These devices automatically enter a low-power shutdown mode when the RS-232 cable is disconnected or the transmitters of the connected peripherals are inactive, and the UART driving the transmitter inputs is inactive for more than 30 seconds. They turn on again when they sense a valid transition at any transmitter or receiver input. AutoShutdown Plus saves power without changes to the existing BIOS or operating system.
The MAX3225E/MAX3227E/MAX3245E also feature MegaBaud™ operation, guaranteeing 1Mbps for high-speed applications such as communicating with ISDN modems. The MAX3224E/MAX3226E/MAX3244E guarantee 250kbps operation. The transceivers have a proprietary low-dropout transmitter output stage enabling true RS-232 performance from a +3.0V to +5.5V supply with a dual charge pump. The charge pump requires only four small 0.1µF capacitors for operation from a 3.3V supply. The MAX3224E–MAX3227E feature a logic-level output (READY) that asserts when the charge pump is regulating and the device is ready to begin transmitting.
All devices are available in a space-saving TQFN, SSOP, and TSSOP (MAX3224E/MAX3225E/MAX3244E/MAX3245E) packages.
Applications
- Automotive
- Battery-Powered Equipment
- Cellular Phones
- Handheld Equipment
- Notebook, Subnotebook, and Palmtop Computers
- Peripherals
- Printers
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3227EAAE+ | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX3227EAAE+T | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX3227ECAE+ | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX3227ECAE+T | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX3227ECTE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX3227ECTE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX3227ECUE+ | Thin Shrink Small-Outline Package | ||
| MAX3227ECUE+T | Thin Shrink Small-Outline Package | ||
| MAX3227EEAE+ | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX3227EEAE+T | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX3227EEAE/V+ | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX3227EEAE/V+T | 16-Lead SSOP (6.33mm x 5.38mm x 1.99mm) | ||
| MAX3227EETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX3227EETE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX3227EEUE+ | Thin Shrink Small-Outline Package | ||
| MAX3227EEUE+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 28, 2020 - 1658R ASSEMBLY |
||
| MAX3227EAAE+ | PRODUCTION | |
| MAX3227EAAE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX3227EAAE+T | PRODUCTION | |
| MAX3227ECAE+T | PRODUCTION | |
| MAX3227ECUE+T | PRODUCTION | |
| MAX3227EEAE+T | PRODUCTION | |
| MAX3227EEUE+T | PRODUCTION | |
|
Dec 18, 2018 - 1658A ASSEMBLY |
||
| MAX3227ECAE+ | PRODUCTION | |
| MAX3227ECAE+T | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX3227ECTE+ | PRODUCTION | |
| MAX3227ECTE+T | PRODUCTION | |
| MAX3227EETE+ | PRODUCTION | |
| MAX3227EETE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX3227ECTE+ | PRODUCTION | |
| MAX3227EETE+ | PRODUCTION | |
| MAX3227EETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX3227ECTE+T | PRODUCTION | |
| MAX3227EETE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX3227ECUE+ | PRODUCTION | |
| MAX3227ECUE+T | PRODUCTION | |
|
May 1, 2020 - 1754R ASSEMBLY |
||
| MAX3227EEUE+ | PRODUCTION | |
| MAX3227EEUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.