MAX3212
PRODUCTION+2.7V to +3.6V Powered, 1µA Supply Current, 3-Driver/5-Receiver, True RS-232 Transceiver
- Part Models
- 2
- 1ku List Price
- Starting From $8.86
Overview
- 1µA Supply Current Using AutoShutdown
- Operates from Single +2.7V to +3.6V Supply
- 28-Pin SSOP or Wide SO Packages
- Meets All EIA/TIA-232E & EIA/TIA-562 Specifications
- Mouse Driveability-Guaranteed
- Low-Cost, Surface-Mount External Components
- 235kbps Guaranteed Data Rate-LapLink® Compatible
- +5V Logic Compatible
- Complementary Receiver Output Always Active
- Flow-Through Pinout
The MAX3212 uses Maxim's new proprietary AutoShutdown mode to reduce supply current to 1µA. The MAX3212, with 3 RS-232 drivers and 5 RS-232 receivers, is intended for 2.7V to 3.6V-powered EIA/TIA-232E and V.28/V.24 serial interface. True RS-232 levels are maintained across the operating range. A guaranteed data rate of 235kbps provides compatibility with popular software for communicating with personal computers.
Supply current is reduced to 1µA with Maxim's new AutoShutdown feature. When the MAX3212 does not sense a valid signal level on the receiver inputs, the on-board power supply and drivers shut down. This occurs if the RS-232 cable is disconnected or if the transmitters of the connected peripheral are turned off. The system turns on again when a valid level is applied to any RS-232 receiver input. As a result, the system saves power without changes to the existing software.
A second power-management feature is incorporated to permit automatic shutdown when the RS-232 connection is valid but inactive. In this case, a transition detector facilitates shutdown when the receivers are presented with stationary RS-232 levels for long periods.
Three-state drivers are provided on receiver outputs so that multiple receivers, generally of different interface standards, can be wire-ORed at the UART. The MAX3212 is available in 28-pin SO and SSOP packages.
Applications
- Battery-Powered Applications
- Instruments
- Notebook and Palmtop Computers
- Peripherals
Documentation
Data Sheet 1
Technical Articles 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3212CAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX3212CAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 2, 2023 - 2361E WAFER FAB |
||
| MAX3212CAI+ | PRODUCTION | |
| MAX3212CAI+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.