MAX3190

PRODUCTION

±15kV ESD-Protected, 460kbps, RS-232 Transmitters in SOT23-6

Viewing:

Overview

  • Small 6-Pin SOT23 Package
  • ESD-Protected RS-232 Output (MAX3190E)
    • ±15kV per Human Body Model
    • ±8kV per IEC 1000-4-2 Contact Discharge
    • ±15kV per IEC 1000-4-2 Air-Gap Discharge
  • 200µA Operating Supply Current
  • Shutdown Reduces Supply Current to 0.4µA
  • RS-232-Compliant Operation from ±7.5V to ±12V Supplies
  • RS-232-Compatible Operations from ±6V to ±7.5V Supplies
  • 460kbps Guaranteed Data Rate
  • Three-State RS-232 Transmitter Output
  • No External Components
MAX3190
±15kV ESD-Protected, 460kbps, RS-232 Transmitters in SOT23-6
MAX3190, MAX3190E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed