MAX3185
PRODUCTION±15kV ESD-Protected, EMC Compliant, 230kbps RS-232 Serial Port for Motherboards/Desktop PCs
- Part Models
- 6
- 1ku List Price
- Starting From $3.33
Overview
- Enhanced ESD Protection:
- ±15kV—Human Body Model
- ±8kV—IEC 1000-4-2, Contact Discharge
- ±15kV—IEC 1000-4-2, Air-Gap Discharge
- Latchup Free During an ESD Event
- 20-Pin SSOP and SO Packages
- Guaranteed 230kbps Data Rate
- Flow-Through Pinout
- Pin Compatible with SN75C185
- Complete DTE Serial Port
The MAX3185 is a complete DTE RS-232 serial port designed to meet the stringent ESD requirements of the European community. All transmitter outputs and receiver inputs are protected to ±15kV using IEC 1000-4-2 Air-Gap Discharge, ±8kV using IEC 1000-4-2 Contact Discharge, and ±15kV using the Human Body Model.
The MAX3185 has three RS-232 transmitters, five RS-232 receivers, and no charge pump, optimizing it for operation in desktop PC and motherboard applications. It is guaranteed to run at data rates up to 230kbps, providing compatibility with popular software for communicating with personal computers. Power-supply current is less than 300µA for IDD and ISS, and less than 1mA for ICC.
The MAX3185 is pin and functionally compatible with the industry-standard 75185, so existing designs can instantly become EMC compliant. The MAX3185 is available in an SO package and in the tiny SSOP that further reduces board space.
Applications
- Computers: Desktop, Workstation, Server
- Equipment Meeting IEC 1000-4-2
- Instruments
- Motherboards
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3185CAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX3185CAP+T | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX3185CWP+ | Small-Outline IC Wide (0.3in) | ||
| MAX3185CWP+T | Small-Outline IC Wide (0.3in) | ||
| MAX3185EAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX3185EAP+T | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) |
This is the most up-to-date revision of the Data Sheet.