MAX3161E

PRODUCTION

±15kV ESD-Protected, +3.0V to +5.5V, 10nA, RS-232/RS-485/RS-422 Multiprotocol Transceivers

Viewing:

Overview

  • Flexible Options for RS-232 and RS-422/485 Operation In One Package
    • Simultaneous 2Tx/2Rx RS-232 and Half-Duplex RS-485 Transceiver Operation (MAX3162E)
    • Pin-Programmable As Either 2Tx/2Rx RS-232 or Half/Full RS-485 Transceiver (MAX3160E, MAX3161E)
  • Integrated Protection Increases Robustness
    • High ±15kV ESD HBM per JEDEC JS-001-2012
    • Transmitters and Receivers Protected Against Wiring Faults
    • True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open
    • Short-Circuit Protection Over the Entire Common- Mode Voltage Range
    • Thermal Protection from Excessive Power Dissipation
    • Slew Rate Limiting Minimizes EM and Reduces Cable Reflections
  • Integrated Charge Pump Circuitry Saves Board Space
    • Eliminates the Need for a Bipolar ±12V Supply
    • Enables Single Supply Operation From +3V to +5.5V Voltage Supply
  • 1µA Shutdown Supply Current Saves Power
  • Allows Up To 256 Transceivers on the Bus

The MAX3160E/MAX3161E/MAX3162E are programmable RS-232/RS-485/RS-422 multiprotocol transceivers. The MAX3160E/MAX3161E are pin programmable as a 2Tx/2Rx RS-232 interface or a single RS-485/RS-422 transceiver. The MAX3162E is configured as a 2Tx/2Rx RS-232 interface, and a single RS-485/RS-422 transceiver simultaneously.

The MAX3160E/MAX3161E/MAX3162E feature enhanced electrostatic discharge (ESD) protection. All of the transmitter outputs and receiver inputs are protected to ±15kV using the Human Body Model.

All devices incorporate a proprietary low-dropout trans- mitter output stage, and an on-board dual charge pump to allow RS-232- and RS-485-/RS-422-compliant performance from a +3V to +5.5V supply. These devices also feature pin-selectable transmitter slew rates for RS-232 and RS-485/RS-422 modes. Slew-rate limiting minimizes EMI and reduces reflections caused by improperly terminated cables, allowing error-free data transmission up to 250kbps. Disabling slew-rate limiting allows these devices to transmit at data rates up to 10Mbps in RS-485/RS-422 mode and up to 1Mbps in RS-232 mode.

The MAX3160E/MAX3162E offer a flow-through pinout that facilitates board layout. The MAX3160E/MAX3161E/MAX3162E are available in tiny SSOP packages and operate up to -40°C to +85°C temperature ranges.

Applications

  • Industrial Controls
  • Interface Converters
  • Networking
  • Peripherals
  • Point-of-Sale Equipment
  • RS-232 to RS-485
  • Security Systems

MAX3161E
±15kV ESD-Protected, +3.0V to +5.5V, 10nA, RS-232/RS-485/RS-422 Multiprotocol Transceivers
MAX3160E, MAX3161E, MAX3162E: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
MAX3160 PRODUCTION +3.0V to +5.5V, 1µA, RS-232/RS-485/422 Multiprotocol Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3160EEVKIT

MAX3160E Evaluation Kit

Features and Benefits

  • 3V to 5.5V Single-Supply Operation
  • Configurable Multiprotocol Operation
    • 2Tx/2Rx RS-232 Transceivers
    • Single RS-485/RS-422 Transceiver
  • 10Mbps RS-485/RS-422 Data Rates and 1Mbps RS-232 Data Rates
  • Configurable RS-232/RS-485 Transmitter Slew Rates
  • Configurable Full-Duplex/Half-Duplex RS-485/RS-422 Operation
  • Fully Assembled and Tested

Product Details

The MAX3160E evaluation kit (EV kit) circuit demonstrates the RS-232/RS-485/RS-422 multiprotocol transceivers using the MAX3160E IC. The circuit can be configured to operate as a dual transceiver in RS-232 mode or as a single transceiver in RS-485/RS-422 mode. The MAX3160E RS-232 data rates can reach 1Mbps, while RS-485/RS-422 data rates can reach 10Mbps. The configurable slew-rate limiting feature reduces data rates for either protocol to achieve reduced EMI.

In RS-485/RS-422 mode, the EV kit demonstrates full-duplex or half-duplex communication. The MAX3160E drivers feature short-circuit and thermal protection as well as fail-safe circuitry for open, shorted, or unconnected RS-485/RS-422 receiver inputs. The MAX3160E EV kit operates from a single 3V to 5.5VDC supply capable of providing 100mA.

Applications

  • Industrial Controls
  • Interface Converters
  • Networking
  • Peripherals
  • Point-of-Sale Equipment
  • RS-232 to RS-485
  • Security Systems

MAX3161EEVKIT

MAX3161E Evaluation Kit

Features and Benefits

  • 3V to 5.5V Single-Supply Operation
  • Configurable Multiprotocol Operation:
    • 2Tx/2Rx RS-232 Transceivers
    • Single RS-485/RS-422 Transceiver
  • 10Mbps RS-485/RS-422 Data Rates and 1Mbps RS-232 Data Rates
  • Configurable RS-232/RS-485 Transmitter Slew Rates
  • Configurable Full-Duplex/Half-Duplex RS-485/RS-422 Operation
  • Fully Assembled and Tested

Product Details

The MAX3161E evaluation kit (EV kit) circuit demonstrates the RS-232/RS-485/RS-422 multiprotocol transceivers using the MAX3161E IC. The circuit can be configured to operate as a dual transceiver in RS-232 mode or as a single transceiver in RS-485/RS-422 mode. The MAX3161E RS-232 data rates can reach 1Mbps, while RS-485/RS-422 data rates can reach 10Mbps. The configurable slew-rate limiting feature reduces data rates for either protocol to achieve reduced EMI.

In RS-485/RS-422 mode, the EV kit demonstrates full-duplex or half-duplex communication. The MAX3161E drivers feature short-circuit and thermal protection as well as fail-safe circuitry for open, shorted, or unconnected RS-485/RS-422 receiver inputs. The MAX3161E EV kit operates from a single 3V to 5.5VDC supply capable of providing 100mA.

Applications

  • Industrial Controls
  • Interface Converters
  • Networking
  • Peripherals
  • Point-of-Sale Equipment
  • RS-232 to RS-485
  • Security Systems

MAX3160EEVKIT
MAX3160E Evaluation Kit
MAX3161EEVKIT
MAX3161E Evaluation Kit

Latest Discussions

Recently Viewed