MAX3140
PRODUCTIONSPI/MICROWIRE-Compatible UART with Integrated True Fail Safe RS-485/RS-422 Transceivers
- Part Models
- 4
- 1ku List Price
- Starting From $9.60
Overview
- Integrated UART and RS-485/RS-422 Transceiver in a Single 28-Pin QSOP
- SPI/MICROWIRE-Compatible Interface Saves µC I/O Pins
- True Fail-Safe Receiver Output Eliminates Complex Network Termination
- Pin-Programmable RS-485/RS-422 Features
- Half/Full-Duplex Operation
- Slew-Rate Limiting for Reduced EMI
- 115kbps/500kbps/10Mbps Data Rates
- Receiver/Transmitter Phase for Twisted-Pair Polarity Reversal
- Full-Featured UART
- Programmable Up to 230k baud with a 3.6864MHz Crystal
- 8-Word Receive FIFO Minimizes Processor Overhead
- 9-Bit Address-Recognition Interrupt
- Allows Up to 256 Transceivers on the Bus
- Low 20µA Hardware Shutdown Mode
- Hardware/Software-Compatible with MAX3100 and MAX3089
The MAX3140 is a complete universal asynchronous receiver-transmitter (UART) and a true fail-safe RS-485/RS-422 transceiver combined in a single 28-pin QSOP package for space-, cost-, and power-constrained applications. The MAX3140 saves additional board space as well as microcontroller (µC) I/O pins by featuring an SPI™/QSPI™/MICROWIRE™-compatible serial interface. It is pin-programmable for configuration in all RS-485/RS-422 networks.
The MAX3140 includes a single RS-485/RS-422 driver and receiver featuring true fail-safe circuitry, which guarantees a logic-high receiver output when the receiver inputs are open or shorted. This feature provides immunity to faults without requiring complex termination. The MAX3140 provides software-selectable control of half- or full-duplex operation, data rate, slew rate, and transmitter and receiver phase. The RS-485 driver slew rate is programmable to minimize EMI and results in maximum data rates of 115kbps, 500kbps, and 10Mbps. Independent transmitter/receiver phase control enables software correction of twisted-pair polarity reversal. A 1/8-unit-load receiver input impedance allows up to 256 transceivers on the bus.
The MAX3140's UART includes an oscillator circuit derived from an external crystal, and a baud-rate generator with software-programmable divider ratios for all common baud rates from 300 baud to 230k baud. The UART features an 8-word-deep receive FIFO that minimizes processor overhead and provides a flexible interrupt with four maskable sources, including address recognition on 9-bit networks. Two control lines are included for hardware handshaking-one input and one output.
The MAX3140 operates from a single +5V supply and typically consumes only 645µA with the receiver active. Hardware-invoked shutdown reduces supply current to only 20µA. The UART and RS-485/RS-422 functions can be used together or independently since the two functions share only supply and ground connections (the MAX3140 is hardware- and software-compatible with the MAX3100 and MAX3089).
Applications
- Embedded Systems
- HVAC and Building Control
- Industrial Control Local Area Networks
- Intelligent Instruments
- Point-of-Sale (POS) Devices
- Transceivers for EMI-Sensitive Applications
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3140CEI+ | QSOP | ||
| MAX3140CEI+T | QSOP | ||
| MAX3140EEI+ | QSOP | ||
| MAX3140EEI+T | QSOP |
This is the most up-to-date revision of the Data Sheet.