MAX3130
PRODUCTION3V to 5.5V, IrDA Infrared Transceiver with Integrated RS-232 Interface
- Part Models
- 1
- 1ku List Price
- Starting From $7.73
Overview
- Integrated RS-232 and IrDA in Single 28-Pin SSOP Package
- 370µA Supply Current
- IrDA 1.2 Compatible: 2.4kbps to 115kbps Data Rate
- On-Board IR Encoder/Decoder Allows Use of Non-IrDA UARTs
- +3.0V to +5.5V Single-Supply Operation
- Meet EIA/TIA-232 Specifications Down to +3V
- 200mA, High-Current Infrared LED Drive
- 1µA Low-Power Shutdown with RS-232 Receivers Active
The MAX3130/MAX3131 combine an IrDA 1.2 compatible infrared transceiver with an RS-232 interface-all in a single 3V-powered hybrid microcircuit. The infrared transceiver supports IrDA data rates of 2.4kbps to 115kbps. The infrared receive channel provides a high-gain/low-noise PIN-diode amplifier with 100µA of ambient photodiode current rejection at a +3V supply. A high-power LED driver capable of sinking 200mA is included in the infrared transmit path. The on-board encoder/decoder (ENDEC) compresses/stretches signals to and from the external UART, allowing IrDA communication even with non-IrDA UARTs.
A 2-driver/2-receiver RS-232 transceiver supports data rates up to 120kbps. A proprietary, high-efficiency, dual charge-pump power supply and a low-dropout transmitter combine to deliver true RS-232 performance from a single +3.0V to +5.5V supply. Selectable shutdown for IR and RS-232 circuitry reduces supply current to 1µA.
The MAX3130 is optimized for applications using a single UART for both infrared and RS-232 communication. The infrared transmitter input and infrared receiver output are multiplexed with one RS-232 transmitter input and one RS-232 receiver output, respectively. The MAX3131's IrDA transceiver and RS-232 transceivers are separate and have their own data inputs and outputs.
Both these devices require a minimum of external components: four small 0.1µF capacitors, a photodiode, an infrared LED, and a current-setting resistor.
Applications
- Battery-Powered Applications
- Cell Phones
- Handheld Equipment
- IrDA Applications
- Palmtop Computers
- PDAs and Other Handheld Devices
- Peripherals
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3130CAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 13, 2024 - 2361U WAFER FAB |
||
| MAX3130CAI+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.