MAX3095
PRODUCTION±15kV ESD-Protected, 10Mbps, 3V/5V, Quad RS-422/RS-485 Receivers
- Part Models
- 11
- 1ku List Price
- Starting From $4.87
Overview
- ESD Protection:
- ±15kV-IEC 1000-4-2, Air-Gap Discharge
- ±8kV-IEC 1000-4-2, Contact Discharge
- ±15kV-Human Body Model
- Guaranteed Propagation-Delay Tolerance Between All ICs:
- ±8ns (MAX3095)
- ±10ns (MAX3096)
- Single +3V Operation (MAX3096)
- Single +5V Operation (MAX3095)
- 16-Pin QSOP (8-pin SO footprint)
- 10Mbps Data Rate
- Allow up to 128 Receivers on the Bus
- 1nA Low-Power Shutdown Mode
- 2.4mA Operating Supply Current
- Pin-Compatible Upgrades to '26LS32
The MAX3095/MAX3096 are rugged, low-power, quad, RS-422/RS-485 receivers with electrostatic discharge (ESD) protection for use in harsh environments. All receiver inputs are protected to ±15kV using IEC 1000-4-2 Air-Gap Discharge, ±8kV using IEC 1000-4-2 Contact Discharge, and ±15kV using the Human Body Model. The MAX3095 operates from a +5V supply, while the MAX3096 operates from a +3.3V supply. Receiver propagation delays are guaranteed to within ±8ns of a predetermined value, thereby ensuring device-to-device matching across production lots.
Complementary enable inputs can be used to place the devices in a 1nA low-power shutdown mode in which the receiver outputs are high impedance. When active, these receivers have a fail-safe feature that guarantees a logic-high output if the input is open circuit. They also feature a quarter-unit-load input impedance that allows 128 receivers on a bus.
The MAX3095/MAX3096 are pin-compatible, low-power upgrades to the industry-standard '26LS32. They are available in a space-saving QSOP package.
Applications
- Level Translators
- Receivers for ESD-Sensitive Applications
- Rugged RS-422/RS-485/RS-423 Bus Receiver
- Telecommunications Equipment
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3095CEE+ | QSOP | ||
| MAX3095CEE+T | QSOP | ||
| MAX3095CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX3095CSE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX3095CSE+T | Small-Outline IC Narrow (0.15in) | ||
| MAX3095EEE+ | QSOP | ||
| MAX3095EEE+T | QSOP | ||
| MAX3095EPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX3095ESE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX3095ESE+T | Small-Outline IC Narrow (0.15in) | ||
| MAX3095ESE/GG8 | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX3095CEE+ | PRODUCTION | |
| MAX3095CEE+T | PRODUCTION | |
| MAX3095CPE+ | PRODUCTION | |
| MAX3095CSE+ | PRODUCTION | |
| MAX3095CSE+T | PRODUCTION | |
| MAX3095EEE+ | PRODUCTION | |
| MAX3095EEE+T | PRODUCTION | |
| MAX3095EPE+ | PRODUCTION | |
| MAX3095ESE+ | PRODUCTION | |
| MAX3095ESE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX3095CEE+T | PRODUCTION | |
| MAX3095EEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX3095CSE+T | PRODUCTION | |
| MAX3095ESE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.