MAX3084E

PRODUCTION

±15kV ESD-Protected, Fail-Safe, High-Speed (10Mbps), Slew-Rate-Limited RS-485/RS-422 Transceivers

Viewing:

Overview

  • ESD Protection for RS-485 I/O Pins
    ±15kV, Human Body Model
  • True Fail-Safe Receiver While Maintaining EIA/TIA-485 Compatibility
  • Enhanced Slew-Rate Limiting Facilitates Error-Free Data Transmission (MAX3080E–MAX3085E/MAX3089E)
  • 1nA Low-Current Shutdown Mode (Except MAX3081E/MAX3084E/MAX3087E)
  • Pin-Selectable Full/Half-Duplex Operation (MAX3089E)
  • Phase Controls to Correct for Twisted-Pair Reversal (MAX3089E)
  • Allow Up to 256 Transceivers on the Bus
MAX3084E
±15kV ESD-Protected, Fail-Safe, High-Speed (10Mbps), Slew-Rate-Limited RS-485/RS-422 Transceivers
MAX3080E, MAX3083E, MAX3086E: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed