MAX3010

+1.2V to +5.5V, ±15kV ESD-Protected, 0.1µA, 35Mbps, 8-Channel Level Translators

Industry's First Bi-Directional Octal Level Translators

Viewing:

Overview

  • Guaranteed Data Rate Options
    • 230kbps (MAX3000E)
    • 4Mbps (MAX3001E)
    • 20Mbps (MAX3002–MAX3012)
  • Bidirectional Level Translation Without Using a Directional Pin (MAX3000E/MAX3001E/MAX3002/MAX3003)
  • Unidirectional Level Translation (MAX3004–MAX3012)
  • Operation Down to +1.2V on VL
  • ±15kV ESD Protection on I/O VCC Lines (MAX3000E/MAX3001E)
  • Ultra-Low 0.1µA Supply Current in Shutdown
  • Low Quiescent Current (< 10µA)
  • UCSP, TQFN, and TSSOP Packages
MAX3010
+1.2V to +5.5V, ±15kV ESD-Protected, 0.1µA, 35Mbps, 8-Channel Level Translators
MAX3000E, MAX3001E, MAX3002, MAX3003, MAX3004, MAX3005, MAX3006, MAX3007, MAX3008, MAX3009, MAX3010, MAX3011, MAX3012: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators & Buffers 1
MAX3378E PRODUCTION ±15kV ESD-Protected, 1µA, 16Mbps, Dual/Quad Low-Voltage Level Translators in UCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX3010 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed