MAX3001E
PRODUCTION+1.2V to +5.5V, ±15kV ESD-Protected, 0.1µA, 35Mbps, 8-Channel Level Translators
Industry's First Bi-Directional Octal Level Translators
- Part Models
- 4
- 1ku List Price
- Starting From $3.70
Overview
- Guaranteed Data Rate Options
- 230kbps (MAX3000E)
- 4Mbps (MAX3001E)
- 20Mbps (MAX3002–MAX3012)
- Bidirectional Level Translation Without Using a Directional Pin (MAX3000E/MAX3001E/MAX3002/MAX3003)
- Unidirectional Level Translation (MAX3004–MAX3012)
- Operation Down to +1.2V on VL
- ±15kV ESD Protection on I/O VCC Lines (MAX3000E/MAX3001E)
- Ultra-Low 0.1µA Supply Current in Shutdown
- Low Quiescent Current (< 10µA)
- UCSP, TQFN, and TSSOP Packages
The MAX3000E/MAX3001E/MAX3002–MAX3012 8-channel level translators provide the level shifting necessary to allow data transfer in a multivoltage system. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. Logic signals present on the VL side of the device appear as a higher voltage logic signal on the VCCside of the device, and vice-versa.
The MAX3000E/MAX3001E/MAX3002/MAX3003 use an architecture specifically designed to be bidirectional without the use of a directional pin.
The MAX3000E/MAX3001E/MAX3002/MAX3004–MAX3012 feature an EN input that, when low, reduces the VCC and VLsupply currents to < 2µA. The MAX3000E/MAX3001E also have ±15kV ESD protection on the I/O VCC side for greater protection in applications that route signals externally. The MAX3000E operates at a guaranteed datarate of 230kbps. The MAX3001E operates at a guaranteed data rate of 4Mbps. The MAX3002–MAX3012 operate at a guaranteed data rate of 20Mbps over the entire specified operating voltage range.
The MAX3000E/MAX3001E/MAX3002–MAX3012 accept VL voltages from +1.2V to +5.5V and VCC voltages from +1.65V to +5.5V, making them ideal for data transfer between low-voltage ASICs/PLDs and higher voltage systems. The MAX3000E/MAX3001E/MAX3002–MAX3012 are available in 20-bump UCSP™, 20-pin TQFN (5mm x 5mm), and 20-pin TSSOP packages.
Applications
- Cell Phone Cradles
- Cell Phones
- Global Positioning Systems (GPS)
- Low-Cost Serial Interfaces
- Low-Voltage ASIC Level Translation
- Portable Communication Devices
- Portable POS Systems
- Smart Card Readers
- SPI™ and MICROWIRE™ Level Translation
- Telecommunications Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3001EAUP+ | Thin Shrink Small-Outline Package | ||
| MAX3001EAUP+T | Thin Shrink Small-Outline Package | ||
| MAX3001EEUP+ | Thin Shrink Small-Outline Package | ||
| MAX3001EEUP+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX3001EAUP+ | PRODUCTION | |
| MAX3001EAUP+T | PRODUCTION | |
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX3001EAUP+ | PRODUCTION | |
| MAX3001EEUP+ | PRODUCTION | |
| MAX3001EEUP+T | PRODUCTION | |
|
Dec 8, 2016 - 1613_ERRATA ASSEMBLY |
||
| MAX3001EEUP+ | PRODUCTION | |
| MAX3001EEUP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX3001EEUP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Level Translators & Buffers 1 | ||
| MAX3378E | PRODUCTION | ±15kV ESD-Protected, 1µA, 16Mbps, Dual/Quad Low-Voltage Level Translators in UCSP |
Latest Discussions
No discussions on MAX3001E yet. Have something to say?
Start a Discussion on EngineerZone®