MAX2982
PRODUCTIONIndustrial Broadband Powerline Modem
Industry's First Automotive-/Industrial-Grade Powerline Modem
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Single-Chip Powerline Networking Transceiver
- HomePlug 1.0 Compliant
- -40°C to +105°C Operating Temperature Range
- Integrated Temperature Sensor
- Up to 14Mbps Data Rate
- Low-Rate Adaptation (LORA) Operation Option Provides -2dB SNR Performance at 500kbps
- 4.49MHz to 20.7MHz Frequency Band
- Flexible MAC/PHY
- Field Upgradable Firmware Using TFTP
- Spectral Shaping Including Bandwidth and Notching Capability
- Programmable Preamble
- 128kB Internal SRAM
- Advanced Narrowband Interference Rejection Circuitry
- 84-Carrier, OFDM-Based PHY
- Automatic Channel Adaptation
- FEC (Forward Error Correction)
- DQPSK, DBPSK Modulation
- Enhanced ROBO Mode with -1dB SNR
- Large Bridge Table: Up to 512 Addresses
- 56-Bit DES Encryption with Key Management for Secure Communication
- On-Chip Communication Interfaces
- UART
- 10/100 Ethernet
- MII/RMII
- High-Speed Synchronous FIFO
- AEC-Q100-REV-G Automotive Grade Qualification
The MAX2982 powerline transceiver utilizes state-of-the-art CMOS design techniques to deliver the highest level of performance, flexibility, and operational temperature range at reduced cost. This highly integrated design combines the media access control (MAC) and the Physical (PHY) layers in a single device. The MAX2982 digital baseband and its companion device, the MAX2981 analog front-end (AFE) with integrated line driver, offer a complete high-speed powerline communication solution fully compliant with HomePlug® 1.0 Powerline Alliance Specification.
The MAX2982 offers reliable broadband communication for industrial environments. The PHY layer comprises an 84-carrier OFDM modulation engine and forward error correcting (FEC) blocks. The OFDM engine can modulate the signals in one of four modes of operation: DBPSK, DQPSK (1/2 rate FEC), DQPSK (3/4 rate FEC), and ROBO. The MAX2982 offers -1dB SNR performance in ROBO mode, a robust mode of operation, to maintain communication over harsh industrial line conditions. Additionally, advanced narrow-band interference rejection circuitry provides immunity from jammer signals.
The MAX2982 offers extensive flexibility by integrating an ARM946E-S™ microprocessor allowing feature enhancement, worldwide regulatory compliance, and improved testability. Optional spectral shaping and notching profiles provide an unparalleled level of flexibility in system design. Additionally, the automatic channel adaptation and interference rejection features of the MAX2982 guarantee outstanding performance. Privacy is provided by a hard-macro DES encryption with key management.
The MAX2982 supports an IEEE® 802.3 standard Media Independent Interface (MII), Reduced Media Independent Interface (RMII), synchronous FIFO supporting a glue-free interface to microcontrollers, and 10/100 Ethernet MAC. These interfaces and standards compliance simplify configuration of monitoring and control networks. Fast response time and an integrated temperature sensor make the MAX2982 an excellent solution for real-time control over power lines. The MAX2982 operates over the -40°C to +105°C temperature range and is available in a 128-pin, lead-free, LQFP package.
Applications
- Broadband Over Shared Coax/Copper Line
- Building Automation
- Industrial Automation
- Motor Control
- Remote Monitoring and Control
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX2982GCD/V+ | Low Quad Flatpack |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX2982 yet. Have something to say?
Start a Discussion on EngineerZone®