MAX246

+5V-Powered, Multichannel RS-232 Drivers/Receivers

Viewing:

Overview

  • Saves Board Space
  • Integrated Charge Pump Circuitry
    • Eliminates the Need for a Bipolar ±12V Supply
    • Enables Single Supply Operation from +5V Supply
  • Integrated Capacitors (MAX223, MAX233, MAX235, MAX245–MAX247)
  • Saves Power for Reduced Power Requirements
  • 5µW Shutdown Mode
MAX246
+5V-Powered, Multichannel RS-232 Drivers/Receivers
MAX220, MAX232, MAX232A: Pin Configuration and Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX246 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed