MAX24101
NOT RECOMMENDED FOR NEW DESIGNS15Gbps Octal Linear Equalizer
Conserves Space and Power While Extending Reach in Channels Up to 15Gbps
- Part Models
- 2
- 1ku List Price
- Starting From $22.61
Overview
- 1Gbps to 15Gbps Linear EQ
- Increases High-Frequency Signal Level To Help Rx DFE Achieve BER Goals
- Lower Power, Lower Cost, And Smaller Board Footprint Than CDR Solutions
- Transparent-to-Link Training, OOB And Idle
- Plug and Play—Set Control Pins (All Channels Set the Same) or Independent Control of Each Channel through I2C Bus
- I2C Daisy Chain For Addressing Up to 63 ICs
- Selectable EQ Peaking Spanning +6dB to +19dB at 7.5GHz
- Selectable Flat Gain Spanning -2.9dB to +1.7dB
- Selectable Output Linear Swing Spanning 700mVP-P to 1000mVP-P
- Low Input-Referred Noise < 1mVRMS
- Data-Rate and Coding Agnostic
- Input Return Loss Better Than 16dB Typical Up to 7.5GHz
- Power-Down Mode Saves Power When Not In Use
- 4mm x 13mm FCLGA Package
- Single 2.5V Supply
- 131mW Per Channel Power Dissipation with a 700mVP-P Output
Applications
- 12.5Gbps Quad XAUI Interconnect
- 12Gbps SAS III
- 14Gbps 16G Fiber Channel
- 1Gbps to 15Gbps High-Speed Backplanes and Cables
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX24101ELU+ | Flip-Chip Land Grid Array | ||
| MAX24101ELU+T | Flip-Chip Land Grid Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 26, 2016 - 1653 MECHANICAL DATASHEET |
||
| MAX24101ELU+ | ||
| MAX24101ELU+T | ||
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX24101 yet. Have something to say?
Start a Discussion on EngineerZone®