MAX24001

2.5Gbps, Tx Burst-Mode Laser Transceiver

Highly Integrated PON ONU Transceiver

Viewing:

Overview

  • 2.5Gbps Limiting Receiver
  • Integrated APD Bias Loop with Overvoltage and Overcurrent Protection
  • OMA-Based LOS Detection
  • 1.25Gbps to 2.5Gbps Laser Driver
  • CML/LVPECL/HSTL/SSTL-Compatible Inputs
  • Open and Closed-Loop Bias Control
  • Temperature-Compensated IMOD Control
  • Highly Configurable Laser Safety System
  • Transmit TX_SD and Rogue ONU Detection
  • SFP MSA and SFF-8472 Digital Diagnostics
  • Integrated Temperature Sensor
  • Power-Saving SLEEP Modes
  • External DAC, ADC, and PWM Interfaces
MAX24001
2.5Gbps, Tx Burst-Mode Laser Transceiver
MAX24001: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX24001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed