MAX240
PRODUCTION+5V-Powered, Multichannel RS-232 Drivers/Receivers
- Part Models
- 1
- 1ku List Price
- Starting From $8.67
Overview
- Saves Board Space
- Integrated Charge Pump Circuitry
- Eliminates the Need for a Bipolar ±12V Supply
- Enables Single Supply Operation from +5V Supply
- Integrated Capacitors (MAX223, MAX233, MAX235, MAX245–MAX247)
- Saves Power for Reduced Power Requirements
- 5µW Shutdown Mode
The MAX220–MAX249 family of line drivers/receivers is intended for all EIA/TIA-232E and V.28/V.24 communications interfaces, particularly applications where ±12V is not available..
The MAX225, MAX233, MAX235, and MAX245/MAX246/MAX247 use no external components and are recommended for applications where printed circuit board space is critical.
The MAX220–MAX249 are offered in 26 different packages with temperatures from 0 to +70°C up to -55°C to +125°C. See ordering information table at the end of the data sheet for all package and temperature options.
Applications
- Interface Translation
- Multidrop RS-232 Networks
- Portable Diagnostics Equipment
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX240CMH+D | Metric Quad Flatpack |
This is the most up-to-date revision of the Data Sheet.