MAX22507E
PRODUCTION50Mbps Full-Duplex RS-485/RS-422 Transceivers with High EFT Immunity
50Mbps RS-485/RS-422 Transceivers with High EFT Immunity
- Part Models
- 2
- 1ku List Price
- Starting From $2.53
Overview
- High-Speed Operation Over Long Distances
- Up to 50Mbps Data Rate
- High Receiver Sensitivity
- Wide Receiver Bandwidth
- Symmetrical Receiver Thresholds
- Integrated Protection Increases Robustness
- -15V to +15V Common Mode Range
- ±15kV ESD Protection (Human Body Model)
- ±7kV IEC 61000-4-2 Air-Gap ESD Protection
- ±6kV IEC 61000-4-2 Contact Discharge ESD Protection
- Withstands Over ±4kV EFT
- Driver Outputs are Short-Circuit Protected
- Flexibility for Many Different Applications
- 3V to 5.5V Supply Range
- Low 5µA (max) Shutdown Current (MAX22507E)
- Allows up to 200 Transceivers on the Bus
- Available in a 10-pin µMAX Package (MAX22507E) and 8-pin SOIC Package (MAX22508E)
- -40°C to +125°C Operating Temperature Range
The MAX22507E/MAX22508E ESD-protected RS-485/RS-422 full duplex transceivers are optimized for high-speed communication up to 50Mbps. These transceivers feature integrated hot-swap protection and a fail-safe receiver, ensuring a logic-high on the receiver output when input signals are shorted or open for longer than 10µs (typ). Additionally, a large receiver hysteresis improves noise rejection and signal integrity.
The MAX22507E/MAX22508E are designed to operate in harsh industrial environments and are optimized for robust communication in environments with high levels of electromagnetic interference (EMI).
The MAX22507E is available in a 10-pin µMAX package and the MAX22508E is available in an 8-pin SOIC package. µMAX is the Maxim-trademarked equivalent to the industry-standard MSOP package. Both transceivers operate over the -40°C to +125°C temperature range.
Applications
- Motion Control
- Encoder Interfaces
- Field Bus Networks
- Industrial Control Systems
- Backplane Busses
Documentation
Data Sheet 1
Video 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22507EAUB+ | MINI_SO | ||
| MAX22507EAUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX22507EAUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.