MAX22192
LAST TIME BUYOctal Industrial Digital Input with Diagnostics and Digital Isolation
Small Digital Input Device that Translates 8 Industrial Inputs to an Isolated Serialized SPI Output
Overview
- High Integration Reduces BOM Count and Board Space
- Eight Input Channels with Serializer
- Integrated Isolation of 600VRMS for 60s (VISO)
- Operates Directly from Field Supply (7V to 65V)
- Compatible with 1.8V, 3.3V or 5V Logic
- 6mm x 10mm GQFN Package
- Reduced Power and Heat Dissipation
- Accurate Input-Current Limiters
- Energyless Field-Side LED Drivers
- Fault Tolerant with Built-In Diagnostics
- Input Protection to ±40V with Low-Input Leakage Current
- Wire-Break Detection
- Integrated Field-Supply Voltage Monitors
- Integrated Overtemperature Monitors
- 5-Bit CRC Code Generation for Error Detection
- Configurability Enables a Wide Range of Applications
- Configurable IEC 61131-2 Type 1, 2, 3 Inputs
- Configurable Input Current-Limiting from 0.5mA to 3.4mA
- Selectable Input Glitch Filter
- Capable of Daisy-Chaining Other Field-Side Devices Sharing Isolated SPI
- Robust Design
- ±8kV Contact ESD and ±15kV Air-Gap ESD Using Minimum 1kΩ Resistor
- ±1kV Surge Tolerant Using Minimum 1kΩ Resistor
- -40°C to +125°C Ambient Operating Temperature
The MAX22192 is an IEC 61131-2 compliant industrial digital input device with integrated digital isolation. The MAX22192 translates eight, 24V current-sinking, industrial inputs to an isolated serialized SPI-compatible output that interfaces with 1.71V to 5.5V logic voltage. A current-setting resistor allows the MAX22192 to be configured for Type 1, Type 2, or Type 3 inputs. For proximity switches, the field-wiring is verified using the wire break feature. When wire break is enabled, the active-low LFAULT output is asserted and a register flag set if the input current drops below the wire break threshold for more than 20ms. Additional diagnostics that assert active-low LFAULT include: overtemperature protection, low 24V field supply, 24V field supply missing, and CRC communication error.
For robust operation in industrial environments, each input includes a programmable glitch filter. The filter delay on each channel can be independently programmed to one of eight values between 50µs and 20ms, or filter bypass.
The MAX22192 has an isolated 4-pin SPI interface, and in addition uses isolated active-low LLATCH input for synchronizing input data across multiple devices in parallel, and isolated active-low LFAULT output for instantly alerting the host of any diagnostic issues. The digital signals with a name starting with L are logic-side signals, and the digital signals with a name starting with F are field-side signals.
The MAX22192 field-side accepts a single 7V to 65V supply to the VDD24F pin. When powered by the field supply, the MAX22192 generates a 3.3V output on the VDD3F pin from an integrated LDO regulator, which can provide up to 25mA of current for external loads in addition to powering the MAX22192. Alternatively, the MAX22192 can be powered from a 3.0V to 5.5V supply connected to the VDD3F pin. The logic-side of the MAX22192 is powered from a single 1.71V to 5.5V supply to the VDDL pin to interface with 1.8V, 3.3V, or 5V logic levels.
The MAX22192 has an isolation rating of 600VRMS for 60 seconds and is available in a 70-pin GQFN package with 2.3mm clearance and creepage. The package material has a minimum comparative tracking index (CTI) of 600V, which gives it a group I rating in creepage tables.
Applications
- Industrial Automation
- Process Automation
- Programmable Logic Controllers
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital & Analog I/O 1 | ||
| MAX22190 | PRODUCTION | Octal Industrial Digital Input with Diagnostics |