MAX216
PRODUCTIONLow-Power, AppleTalk Interface Transceiver
- Part Models
- 1
- 1ku List Price
- Starting From $7.65
Overview
- Differential Driver/Receiver Compatible with RS-422
- Single-Ended Driver/Receiver Compatible with EIA/TIA-562 and EIA/TIA-232E
- Low, 3mA Max Operational Supply Current
- Low, 30μA Shutdown-Mode Supply Current
The MAX216 transceiver is designed specifically for communicating with AppleTalk™ interfaces. The MAX216 has one differential and one single-ended driver, plus one differential and two single-ended receivers, all of which meet the Apple Talk transceiver specifications.
The single-ended and differential drivers have a ±SV output voltage range when they are active, and have thermal shutdown protection against short circuits. The drivers remain in a high-impedance state when disabled or shut down.
One single-ended receiver is configured as an inverter, and the other is configured as a buffer. The input thresholds of the single-ended receivers are TTL-compatible, but the input voltages can vary between ±7V. The input thresholds of the differential receiver are ±200mV, and have a common-mode range of ±7V.
The MAX216 uses only 3mA max when fully operational. The drivers and receivers are disabled during shutdown mode, when the quiescent current is reduced to only 30μA
APPLICATIONS
- AppleTalk Interfaces
- Apple Printer Interfaces
- Apple Peripheral Interface
- EIA/TlA-232/562 to RS-422 Conversion
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX216CWN+ | 18-Lead SOIC (7.6mm x 11.75mm x 2.65mm) |
This is the most up-to-date revision of the Data Sheet.