MAX212
PRODUCTION+3V-Powered, Low-Power, True RS-232 Transceiver
- Part Models
- 3
- 1ku List Price
- Starting From $8.49
Overview
- Operates from Single +3.0V to +3.6V Supply
- 24-Pin SSOP or Wide SO Packages
- Meets All EIA/TIA-232E and EIA/TIA-562 Specifications
- 3mA Max Supply Current (Unloaded)
- 1µA Low-Power Shutdown Mode
- All Receivers Active During Low-Power Shutdown
- Mouse Compatible at 3.0V
- Low-Cost, Surface-Mount External Components
- 120kbps Guaranteed Data Rate-LapLink Compatible
- Three-State Receiver Outputs
- Evaluation Kit Available
- Flow-Through Pinout
The MAX212 RS-232 transceiver is intended for 3V-powered EIA/TIA-232E and V.28/V.24 communication interfaces where three drivers and five receivers are needed with minimum power consumption. The operating voltage range extends from 3.6V down to 3.0V while still maintaining true RS-232 and EIA/TIA-562 voltage levels.
A 1µA typical shutdown mode reduces power consumption, extending battery life in portable systems. While shut down, all receivers can remain active or can be disabled under logic control. This enables a system incorporating the CMOS MAX212 to be in low-power shutdown mode and monitor incoming RS-232 activity.
A guaranteed data rate of 120kbps provides compatibility with popular software for communicating with personal computers.
Three-state drivers on all receiver outputs are provided so that multiple receivers, generally of different interface standards, can be wire-ORed at the UART.
The MAX212 is available in both small-outline (SO) and shrink-small-outline (SSOP) packages. The SSOP package occupies less than half of the board area required by the equivalent SO package.
Applications
- Computers: Notebooks/Palmtops/Subnotebooks
- Instruments
- Peripherals
- Printers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX212CAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX212CAG+T | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX212EAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 2, 2023 - 2361E WAFER FAB |
||
| MAX212CAG+ | PRODUCTION | |
| MAX212CAG+T | PRODUCTION | |
| MAX212EAG+ | ||
This is the most up-to-date revision of the Data Sheet.