MAX211E
PRODUCTION±15kV ESD-Protected, +5V RS-232 Transceivers
- Part Models
- 8
- 1ku List Price
- Starting From $7.01
Overview
- Saves Board Space
- Integrated High ±15kV HBM ESD Protection
- Integrated Charge Pump Circuitry
- Eliminates the Need for a Bipolar ±12V Supply
- Enables Single Supply Operation From +5V Supply
- Integrated 0.1µF Capacitors (MAX203E, MAX205E)
- 24 pin SSOP Package Saves up to 40% Versus SO Package
- Saves Power for Reduced Power Requirements
- 1µA Shutdown Mode
- 15µA Shutdown Mode for MAX213E
The MAX202E-MAX213E, MAX232E, and MAX241E are a family of RS-232 and V.28 transceivers with high ±15kV ESD HBM protection and integrated charge pump circuitry for single +5V supply operation. The various combinations of features are outlined in the Selector Guide. The drivers and receivers for all ten devices meet all EIA/TIA-232E and CCITT V.28 specifications at data rates up to 120kbps when loaded.
The MAX211E/MAX213E/MAX241E are available in 28-pin SO and SSOP packages. The MAX202E/MAX232E come in 16-pin TSSOP, narrow SO, wide SO, and DIP packages. The MAX203E comes in a 20-pin DIP/SO package, and needs no external charge-pump capacitors. The MAX205E comes in a 24-pin wide DIP package, and also eliminates external charge-pump capacitors.
Applications
- Battery-Powered Equipment
- Handheld Equipment
- Portable Diagnostics Equipment
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX211ECAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX211ECAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX211ECWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX211ECWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX211EEAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX211EEAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX211EEWI+ | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) | ||
| MAX211EEWI+T | 28-Lead SOIC (7.6mm x 18.1mm x 2.65mm) |
This is the most up-to-date revision of the Data Sheet.