MAX206
PRODUCTION+5V, RS-232 Transceivers with 0.1µF External Capacitors
- Part Models
- 5
- 1ku List Price
- Starting From $6.85
Overview
- Saves Board Space
- Integrated Charge Pump Circuitry
- Eliminates the Need for a Bipolar ±12V Supply
- Enables Single Supply Operation From Either +5V or 9V to +12V
- Integrated 0.1μF Capacitors (MAX203, MAX205)
- 24 pin SSOP Package Saves Up to 40% Versus SO Package
- Integrated Charge Pump Circuitry
- Saves Power for Longer Battery Operation
- 5µW Shutdown Mode (MAX200, MAX205, MAX206, MAX211)
- 75µW Ring Indicator Monitoring with Two Active Receivers (MAX213)
MAX200-MAX209, MAX211, and MAX213 are a family of RS-232 and V.28 transceivers with integrated charge pump circuitry for single +5V supply operation.
The drivers maintain the ±5V EIA/TIA-232E output signal levels at data rates in excess of 120kbps when loaded in accordance with the EIA/TIA-232E specification.
The MAX211 and MAX213 are available in a 28-pin, wide small-outline (SO) package and a 28-pin shrink small- outline (SSOP) package, which occupies only 40% of the area of the SO. The MAX207 is available in a 24-pin SO package and a 24-pin SSOP. The MAX203 and MAX205 use no external components and are recommended for applications with limited circuit board space.
Applications
- Battery-Powered Equipment
- Handheld Equipment
- Portable Diagnostics Equipment
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX206CAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX206CWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX206CWG+T | Small-Outline IC Wide (0.3in) | ||
| MAX206EAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX206EWG+ | Small-Outline IC Wide (0.3in) |
This is the most up-to-date revision of the Data Sheet.