MAX205E

Obsolete

±15kV ESD-Protected, +5V RS-232 Transceivers

Viewing:

Overview

  • Saves Board Space
    • Integrated High ±15kV HBM ESD Protection
    • Integrated Charge Pump Circuitry
      • Eliminates the Need for a Bipolar ±12V Supply
      • Enables Single Supply Operation From +5V Supply
    • Integrated 0.1µF Capacitors (MAX203E, MAX205E)
    • 24 pin SSOP Package Saves up to 40% Versus SO Package
  • Saves Power for Reduced Power Requirements
    • 1µA Shutdown Mode
    • 15µA Shutdown Mode for MAX213E
MAX205E
±15kV ESD-Protected, +5V RS-232 Transceivers
MAX202E, MAX203E, MAX205E, MAX206E, MAX207E, MAX208E, MAX211E, MAX213E, MAX232E, MAX241E: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX205E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed