MAX205

Obsolete

+5V, RS-232 Transceivers with 0.1µF External Capacitors

Viewing:

Overview

  • Saves Board Space
    • Integrated Charge Pump Circuitry
      • Eliminates the Need for a Bipolar ±12V Supply
      • Enables Single Supply Operation From Either +5V or 9V to +12V
    • Integrated 0.1μF Capacitors (MAX203, MAX205)
    • 24 pin SSOP Package Saves Up to 40% Versus SO Package
  • Saves Power for Longer Battery Operation
    • 5µW Shutdown Mode (MAX200, MAX205, MAX206, MAX211)
    • 75µW Ring Indicator Monitoring with Two Active Receivers (MAX213)

MAX200-MAX209, MAX211, and MAX213 are a family of RS-232 and V.28 transceivers with integrated charge pump circuitry for single +5V supply operation.

The drivers maintain the ±5V EIA/TIA-232E output signal levels at data rates in excess of 120kbps when loaded in accordance with the EIA/TIA-232E specification.

The MAX211 and MAX213 are available in a 28-pin, wide small-outline (SO) package and a 28-pin shrink small- outline (SSOP) package, which occupies only 40% of the area of the SO. The MAX207 is available in a 24-pin SO package and a 24-pin SSOP. The MAX203 and MAX205 use no external components and are recommended for applications with limited circuit board space.

Applications

  • Battery-Powered Equipment
  • Handheld Equipment
  • Portable Diagnostics Equipment

MAX205
+5V, RS-232 Transceivers with 0.1µF External Capacitors
MAX200: Pin Configuration/Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX205 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed