MAX17851
RECOMMENDED FOR NEW DESIGNSSPI to UART Safety Monitoring Bridge
Fastest BMS Communication Interface that Can Act As a Redundant Microcontroller
- Part Models
- 2
- 1ku List Price
- Starting From $4.39
Overview
- Supports Maxim’s Battery Management UART Protocol
- Supports ASIL D Functional Safety Requirements
- Automated On-Chip Communication Verification with Simplified Host Reporting
- Always-On Daisy-Chain Fault Polling with Fault Type and Fault Location
- Integrated System Watchdog with Redundant Daisy-Chain Controller
- Programmable System Recovery
- Programmable Memory for Daisy-Chain Configuration
- Programmable Contactor Control
- Integrated Cell Balancing while Microcontroller is in Sleep Mode
- Safe Long Term Balancing Monitoring with Programmable Interrupts
- UART Baud Rate Programmable Up to 4Mbps
- SPI Interface Up to 10MHz
- 1.71V to 5.5V Operation
- Ultra-Low Quiescent Current
- Operating Temperature Range from -40°C to +125°C
The MAX17851 SPI to UART safety monitoring bridge translates communication from SPI format to universal asynchronous receiver transmitter (UART) format specially designed to interface with Maxim's Battery Management Data Acquisition System. The safety monitoring bridge enables robust communication with baud rates extending up to 4Mbps in both single and dual daisy-chain system architectures. High throughput, dual UART systems can read 96 cells of battery voltages within 1173us.
The UART is ISO26262 compliant for automotive safety integrity level (ASIL) D systems providing detection of message corruption, delay, loss, and insertion through the embedded UART communication lock step safety measure state machine (LSSM). The {{max_num}} self verifies all communication within the message payload to simplify the software development on the host microcontroller.
Additionally, the MAX17851 monitors the host microcontroller to detect any failures. In the event of a communication failure with the host, the MAX17851 first tries to automatically recover communication. If unsuccessful, it assumes control. The MAX17851 can then optionally re-configure the daisy chain network that allows battery conditions to continue to be monitored. This allows for continued safe system operation. Lastly, the MAX17851 provides contactor signalling in the event that the battery conditions fall outside of the programmed range, putting the complete system into a failsafe state.
Applications
- Battery Management Systems (BMS)
- Electric and Hybrid Electric Vehicles (EV/HEV)
- Energy Storage Systems (ESS)
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17851AUP/V+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX17851AUP/V+T | TSSOP_4.4 / TSSOP_6.1 |
This is the most up-to-date revision of the Data Sheet.