MAX17541GTBEVKIT

Evaluation Kit for the MAX17541G in 5V Output-Voltage Application

Viewing:

Overview

  • Operates from a 6V to 42V Input Supply
  • 5V Output Voltage
  • 500mA Output Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

The MAX17541G 5V Output EV kit provides a proven design to evaluate the MAX17541G 5V high-efficiency, high-voltage, synchronous step-down DC-DC converter. The EV kit generates 5V at load currents up to 500mA from a 6V to 42V input supply. The EV kit features a 600kHz fixed switching frequency for optimum efficiency and component size. The EV kit features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions

Applications

  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point of Load
  • Home Theatre
  • HVAC and Building Control
  • Industrial Process Control

MAX17541GTBEVKIT
Evaluation Kit for the MAX17541G in 5V Output-Voltage Application
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX17541GTBEVKIT yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed