MAX14980
LAST TIME BUYRuggedized Quad SAS/SATA Redriver/Equalizer with Extended Operating Temperature
Over 2x Jitter Performance Improvement in a Robust Design
- Part Models
- 2
- 1ku List Price
- Starting From $23.74
Overview
- High Performance Solution Designed to Overcome Lossy Channels
- 3dB of Independent (per Channel) Selectable Input EQ and Output Preemphasis
- Compensates up to 30in of Channel Losses with Deterministic Jitter: 23psP-P (max); Random Jitter: 1.8psRMS (max)
- 8dB (typ) of Return Loss Up to 3.0GHz
- Designed to Reliably Operate in Harsh Environments
- Industrial Temperature Rated: -40°C to +85°C
- ±2.5kV Human Body Model (HBM) ESD Protection on All Pins
- Housed in a Flow-Through (42-Pin, 3.5mm x 9.0mm) TQFN Package or Resistance to Vibration/Shocks
- Ease of Design and Layout
- Single 3.3V Operation
- Internal Input/Output 50Ω Termination Resistors
The MAX14980 quad-channel redriver is designed to redrive two full lanes of SAS or SATA signals up to 6.0GT/s (gigatransfers per second) and operates from a single +3.3V supply.
The MAX14980 features independent input equalization and output preemphasis. It enhances signal integrity at the receiver by equalizing the signal at the input and establishing preemphasis at the output of the device. SAS and SATA OOB (out-of-band) signaling is supported using high-speed amplitude detection on the inputs and squelch on the corresponding outputs. Inputs and outputs are all internally 50Ω terminated and must be AC-coupled to the SAS/SATA controller IC and SAS/SATA device.
The MAX14980 is available in a small 42-pin, 3.5mm x 9mm, TQFN package with flow-through traces for ease of layout. This device is specified over the -40°C to +85°C extended operating temperature range.
Applications
- Carrier Boards
- Computer on Modules
- Industrial/Embedded PCs
- Medical Equipment
- Rack Server Industrial PCs
- Test Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14980ETO+ | LFCSP | ||
| MAX14980ETO+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.