MAX14972

Obsolete

Dual SuperSpeed USB 3.0 Equalizer/Redriver

Save Power and Increase Design Flexibility While Supporting the Latest SuperSpeed USB Interface

Viewing:

Overview

  • Innovative Design Eliminates Need for Costly External Components
    • Single +3.3V Supply Operation
  • Advanced Power Management for Maximum Efficiency
    • 1mW (typ) in Standby State
    • 23mW (typ) in Receiver Detect State
    • 82.5mW (typ) in Dynamic Power-Down State
    • 304mW (typ) in Active State
  • High Level of Integration for Performance
    • Very Low Latency with 250ps (typ) Propagation Delay
    • 10dB (typ) Input/Output Return Loss Up to 2.5GHz
    • Three-Level Programmable Input Equalization
    • Six-Level Programmable Output Deemphasis
    • Explicit LFPS Support with Frequency Shaping
    • SuperSpeed USB 3.0-Compliant Receiver Detection
    • Low-Voltage (1.8V) Compatible Controls
    • Excellent Jitter and Loss Compensation Capability
      • > 40in of 4mil Microstrip
  • Ideal for Space-Sensitive Applications
    • On-Chip 50Ω Input/Output Terminations
    • 24-Pin, 4.0mm x 4.0mm TQFN Packaging
    • ±8kV HBM ESD Protection on All Pins
    • Pin-to-Pin Compatible with TI SN65LVPE502 and TI SN65LVPE502CP
MAX14972
Dual SuperSpeed USB 3.0 Equalizer/Redriver
MAX14972: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX14972 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed