MAX14954

LAST TIME BUY

Ruggedized Quad PCIe Redriver with Equalization and Extended Temperature Operation

Ruggedized Redriver/Equalizer Increases PCIe Signal Integrity in Gen 3.0 Applications

Viewing:

Overview

  • Fully Integrated for Ease of Use and Design Flexibility
    • Optimized for PCIe Gen III (8.0GT/s), Gen II (5.0GT/s); Gen I (2.5 GT/s) Compatible
    • Four Levels of Input Equalization Up to 16dB
    • Eight Levels of Output Deemphasis Up to 9dB
  • High Level of Performance to Overcome Noise in Lossy Channels
    • Random Jitter: 0.5psRMS (typ)
    • Deterministic Jitter: 10.5psP-P (typ)
    • Equalization Permits Placement Up to 30” FR4
  • Robust Solution for Harsh Environments
    • Industrial Temperature Rated: -40°C to + 85°C
    • ±5kV Human Body Model (HBM) Protection on All Pins
    • Housed in a Flow Thru (3.5mm x 9.5mm) TQFN Package for Resistance to Vibration/Shocks
MAX14954
Ruggedized Quad PCIe Redriver with Equalization and Extended Temperature Operation
MAX14954: Typical Operating Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed