MAX14914
PRODUCTIONHigh-Side Switch with Settable Current-Limiting, Push-Pull Driver Option, and Digital Input Configuration
Ultra Robust, Configurable Driver facilitates High Speed and Safety Digital I/O module Designs
- Part Models
- 2
- 1ku List Price
- Starting From $2.68
Overview
- Reduces Power and Heat Dissipation
- 240mΩ (max) HS RON at TA = 125°C
- 0.9mA (typ) High-Side DO-Mode Supply Current
- Accurate Internal Current Limiter for Type 1, Type 2, and Type 3 Digital Inputs
- Enhances System Robustness
- SafeDemag™ for Safe Turn-Off of Unlimited Inductance
- 60V Supply Tolerance
- Accurate Short-Circuit DO Mode Current Limiting
- ±2kV IEC 61000-4-5 Surge Protection
- ±20kV IEC 61000-4-2 Air-Gap ESD Protection
- ±7kV IEC 61000-4-2 Contact ESD Protection
- -40°C to +125°C Ambient Operating Temperature
- Reduces BOM Count and PCB Space
- Small 4mm x 4mm TQFN Package
- Internal Clamp for Fast Inductive Load Turn-Off
- On-Chip 5V Regulator
- Provides Flexibility
- Configurable as a Digital Input, or a High-Side or Push-Pull Digital Output
- Low-Leakage Mode (MAX14914A) Allows High Accuracy AIO/DIO applications
- Resistor Settable Current Limiting for the High-Side Switch (135mA to 1.3A)
- Pin-Selectable Type 1/3 or Type 2 DI Operation
- Improves System Speed and Throughput
- Propagation Delay of Less Than 2µs
The MAX14914, MAX14914A, and MAX14914B are a family of high-side/push-pull drivers that operate as both industrial digital outputs (DO) and industrial digital inputs (DI). The MAX14914 family features full IEC 61131-2 compliance in both their DO and DI modes of operation. The high-side switch current is resistor settable from 135mA (min) to 1.3A (min). The high-side driver’s on-resistance is 120mΩ (typ) at an ambient temperature of 125°C. Optional push-pull operation allows driving of cables and fast discharge of load capacitance. The output voltage is monitored and indicated through the DOI_LVL pin for safety applications.
The MAX14914 family complies with Type 1, Type 2, or Type 3 input characteristics when configured for DI operation.
The MAX14914A is a low-DOI-leakage version of the MAX14914, specifically designed to work together with the MAX22000 Industrial Configurable Analog IO device. The MAX14914B features a high-side switch overcurrent indication.
Applications
- Configurable Digital Input/Output
- Industrial Digital Output and Input Modules
- Motor Control
- Safety Systems
Documentation
Data Sheet 1
Application Note 1
Design Note 2
Technical Articles 1
Video 1
Solutions Bulletin & Brochure 1
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14914ATE+ | LFCSP | ||
| MAX14914ATE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX14914ATE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.