MAX14883E
PRODUCTIONCAN Transceiver with ±60V Fault Protection Selectable Polarity
Robust CAN transceiver with selectable polarity increases up-time and reduces installation errors
- Part Models
- 2
- 1ku List Price
- Starting From $2.27
Overview
- Integrated Protection for Robust Communication
- ±60V Fault Tolerant CANH and CANL
- High ESD Protection on CANH and CANL
- ±22kV Human Body Model
- ±15kV IEC 61000-4-2 Air Gap
- ±10kV IEC 61000-4-2 Contact Discharge
- Flexible Logic Interface Simplifies Designs
- 1.71V to 5.5V Logic-Supply (VL) Range
- High Integration Allows Simplified Network Configuration
- Polarity Control
- Dominant Timeout Protection
- Capable of Data Rates Up to 1Mbps
The MAX14883E fault-protected, high-speed Control Area Network (CAN) transceiver is optimized for industrial network applications. This device features ±60V fault protection, a ±25V functional common mode input range, and high ±10kV ESD protection (contact discharge) on the CANH and CANL bus. The device operates from a single 5V supply (VCC) and includes a logic-level supply input (VL) for interfacing with 1.8V to 5V logic.
The MAX14883E features a polarity selection input (POL) that swaps the CANH and CANL I/Os, allowing for software correction of cross-wired field cables.
The MAX14883E operates at the maximum CAN high-speed data rate, allowing up to 1Mbps on small networks. The maximum speed on large networks may be limited by capacitive loading and other factors.
The transceiver includes a transmitter dominant timeout (tDOM) to prevent bus lockup caused by controller error or by a fault on the TXD input. When TXD remains in the dominant state (low) for longer than tDOM, the driver is switched to the recessive state, releasing the bus.
The MAX14883E is available in a narrow, 8-pin SOIC package and operates over the -40°C to +125°C temperature range.
Applications
- Building Automation
- HVAC
- Industrial Controls
- Switch Gear
Documentation
Data Sheet 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14883EASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX14883EASA+T | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.