MAX1486
PRODUCTIONSoftware-Selectable, Half-/Full-Duplex, Slew-Rate-Limited,12Mbps, RS-485/RS-422 Transceivers in µMAX Package
- Part Models
- 4
- 1ku List Price
- Starting From $2.40
Overview
- 10-Pin µMAX Package: Smallest 10-Pin Package
- Software-Selectable Half-/Full-Duplex Operation (MAX1485/MAX1486)
- 0.1µA Low-Current Shutdown Mode (MAX1481)
- Slew-Rate Limiting Allows Error-Free Data Transmission (MAX1481/MAX1485)
- 12Mbps High-Speed Operation (MAX1484/MAX1486)
- Allow up to 256 Transceivers on the Bus
The MAX1481/MAX1484/MAX1485/MAX1486 provide software-selectable, half-/full-duplex, low-power, slew-rate- limited, and high-speed (12Mbps) RS-485/RS-422 operation in a 10-pin µMAX® packagethe smallest 10-pin package available.
The software-selectable, half-/full-duplex MAX1485/MAX1486 make obsolete the normally larger and more expensive solutions required for selectable half-/full-duplex RS-485/RS-422 operation: 1) a 14-pin, full-duplex transceiver configured via jumpers between receiver and transmitter lines, or 2) two 8-pin, half-duplex transceivers, which require an additional inverter logic gate for software selectability.
The MAX1481/MAX1484 are functionally equivalent to the industry-standard MAX491 and 75180, and are designed for space-constrained, full-duplex RS-422 applications.
All parts contain one driver and one receiver and feature a 1/8-unit-load receiver input impedance, allowing up to 256 transceivers on the bus. The MAX1481/MAX1485 feature reduced-slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission up to 250kbps. The MAX1484/MAX1486 driver slew rates are not limited, allowing them to transmit up to 12Mbps.
The MAX1481/MAX1484/MAX1485/MAX1486 draw only 300µA of supply current. The MAX1481 has a low-power shutdown mode that reduces supply current to only 0.1µA. All devices operate from a single 5V supply.
Drivers are output short-circuit current limited and are protected against excessive power dissipation by thermal-shutdown circuitry that places the driver outputs into a high-impedance state. The receiver input has a fail-safe feature that guarantees a logic-high output if the input is open circuit.
Applications
- Battery-Powered Applications
- Handheld Equipment
- Industrial Control Local Area Networks
- Level Translators
- Low-Power RS-422/RS-485 Communications
- Transceivers for EMI-Sensitive Applications
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1486CUB+ | MINI_SO | ||
| MAX1486CUB+T | MINI_SO | ||
| MAX1486EUB+ | MINI_SO | ||
| MAX1486EUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 19, 2025 - 2361W WAFER FAB |
||
| MAX1486CUB+ | PRODUCTION | |
| MAX1486CUB+T | PRODUCTION | |
| MAX1486EUB+ | PRODUCTION | |
| MAX1486EUB+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX1486CUB+ | PRODUCTION | |
| MAX1486CUB+T | PRODUCTION | |
|
May 1, 2020 - 1753R ASSEMBLY |
||
| MAX1486EUB+ | PRODUCTION | |
| MAX1486EUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.