MAX14836
PRODUCTION24V Dual-Output Sensor Transceiver
Most Feature Rich Dual Sensor Transceiver with Integrated LDOs and < 1.8V Output Voltage Drop
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- High Configurability and Integration Enable Faster
Time-to-Market and Reduce SKUs
- Push-Pull, High-Side, or Low-Side Outputs
- DIO and DO Drivers Can Be Connected in Parallel to Increase Current and Reduce Output Resistance
- 200mA Specified DIO and DO Output Drive
- 2.5V to 5V Logic Interface Levels
- 5V and 3.3V Linear Regulators
- 400μs Wake-Up Detection on DIO Line
- 3μF DIO Load-Drive Capability
- 2μF DO Load-Drive Capability
- EMI Emission Control Through Slew-Controlled Driver
- Integrated Protection Enables Robust Solutions
- Reverse-Polarity-Protected 24V Supply Output
- SPI Interface for Configuration and Monitoring
- Reverse-Polarity and Short-Circuit Protection on All 24V Inputs/Outputs
- High-Temperature Warning and Thermal Shutdown
- Extensive Fault Monitoring and Reporting
- -40°C to +105°C Operating Temperature Range
- Space-Saving 4mm x 4mm TQFN Package Saves Circuit Footprint
The MAX14836 transceiver is suitable for 24V binary sensors. Additional 24V digital inputs and outputs are provided. Two internal linear regulators generate common sensor power requirements: 5V and 3.3V.
On-board DIO and DO drivers are independently configurable for push-pull, high-side (pnp), or low-side (npn) operation. The device detects a wake-up condition and generates a wake-up signal on the active-low WU output.
An SPI interface allows configuration and monitoring of the devices. Extensive alarm conditions are detected and communicated through the active-low IRQ output and the SPI interface. The device features reverse-polarity, short-circuit, and thermal protection. All power lines are monitored for undervoltage conditions.
Both DIO and DO drivers are specified for sinking/sourcing 200mA.
The MAX14836 is available in a 4mm x 4mm, 24-pin TQFN package, and is specified over the -40°C to +105°C temperature range.
Applications
- Industrial Sensors
Documentation
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14836GTG+ | 24-TQFN-4X4X0.75 | ||
| MAX14836GTG+T | 24-TQFN-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX14836 yet. Have something to say?
Start a Discussion on EngineerZone®