MAX14820
PRODUCTIONIO-Link Device Transceiver
Industry's Highest C/Q Drive Capability Enables Fast Data Rates for Long Cable Runs
- Part Models
- 2
- 1ku List Price
- Starting From $5.04
Overview
- IO-Link Specification V1.0 and V1.1 Physical Layer Compliant
- Supports COM1, COM2, and COM3 Data Rates
- IO-Link Device Wake-Up Detection
- Push-Pull, High-Side, or Low-Side Outputs
- 300mA Specified C/Q Output Drive
- 1µF C/Q and DO Load-Drive Capability
- Auxiliary 24V, 135mA Digital Output
- Auxiliary 24V Digital Input
- Optional 6mA/7mA Current Loads at Both 24V Inputs
- 5V and 3.3V Linear Regulators
- Reverse-Polarity Protected 24V Supply Output
- EMI Emission Control Through Slew-Controlled Driver
- SPI Interface for Configuration and Monitoring
- 2.5V to 5V Logic Interface Levels
- Reverse-Polarity and Short-Circuit Protection on All 24V Inputs/Outputs
- High-Temperature Warning and Thermal Shutdown
- Extensive Fault Monitoring and Reporting
- -40°C to +85°C Operating Temperature Range
- 4mm x 4mm, 24-Pin TQFN Package
The MAX14820 transceiver is suitable for IO-Link® devices and 24V binary sensors/actuators. All specified IO-Link data rates are supported. In IO-Link applications, the transceiver acts as the physical layer interface to a microcontroller running the data-link layer protocol. Additional 24V digital inputs and outputs are provided. Two internal linear regulators generate common sensor and actuator power requirements: 5V and 3.3V.
On-board C/Q and DO drivers are independently configurable for push-pull, high-side (PNP), or low-side (NPN) operation. The device detects the IO-Link C/Q wake-up condition and generates a wake-up signal on the active-low WU output. The C/Q and DI inputs have selectable current loads for use in actuators.
An SPI™ interface allows configuration and monitoring of the devices. Extensive alarm conditions are detected and communicated through the active-low IRQ output and the SPI interface. The devices feature reverse-polarity, short-circuit, and thermal protection. All power lines are monitored for undervoltage conditions.
The C/Q driver is specified for sinking/sourcing ±300mA. The DO driver is specified for sinking/sourcing ±135mA.
The MAX14820 is available in a 4mm x 4mm, 24-pin TQFN package, and is specified over the extended -40°C to +85°C temperature range.
Applications
- Industrial Sensors and Actuators
- IO-Link Actuators
- IO-Link Sensors
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14820ETG+ | 24-TQFN-4X4X0.75 | ||
| MAX14820ETG+T | 24-TQFN-4X4X0.75 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX14820ETG+ | PRODUCTION | |
| MAX14820ETG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.