MAX14782E
PRODUCTION500Kbps 3.3V to 5V RS-485/RS-422 Transceiver with ±35kV HBM ESD Protection
Industry's Highest ESD Dual-Voltage RS-485/RS-422 Transceiver
- Part Models
- 6
- 1ku List Price
- Starting From $3.17
Overview
- Integrated Protection Increases End Equipment Up-Time
- High ESD Protection
- ±35kV HBM ESD ESD per JEDEC JS-001-2012
- ±20kV Air Gap ESD per IEC 61000-4-2
- ±12kV Contact ESD per IEC 61000-4-2
- ± 4kV EFT per IEC 61000-4-4
- Short-Circuit-Protected Outputs
- True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
- High ESD Protection
- Hot-Swap Capability Eliminates False Transitions During Power-Up or Hot Insertion
- 3V to 5.5V Supply Voltage Range
- Data Rates Up to 500kbps
- -40°C to +125°C Operating Temperature
- Allows Up to 32 Transceivers On the Bus
- Low 10µA (max) Shutdown Current for Lower Power Consumption
The MAX14782E is a half duplex RS-485/422 transceiver that operates at either 3.3V or 5V rails with high ±35kV ESD performance and up to 500kbps data rate.
Applications
- Backplane Buses
- Encoder Interfaces
- Field Bus Networks
- Motion Controllers
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14782EASA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX14782EASA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX14782EATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14782EATA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14782EAUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX14782EAUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX14782EASA+ | PRODUCTION | |
| MAX14782EASA+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX14782EATA+ | PRODUCTION | |
| MAX14782EATA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX14782EATA+ | PRODUCTION | |
| MAX14782EATA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.