MAX14781E
PRODUCTIONHalf-Duplex RS-485 Transceiver with Polarity Correction
Auto Polarity Correction Protects Your System from Incorrect Installation
- Part Models
- 2
- 1ku List Price
- Starting From $1.60
Overview
- Automatic Polarity Correction
- Integrated Protection Increases Robustness
- High ESD Protection
- ±25kV HBM ESD
- ±15kV IEC 61000-4-2 Air Gap Discharge ESD
- ±9kV IEC 61000-4-2 Contact Discharge ESD
- True Fail-Safe Receiver
- Hot-Swap Functionality
- High ESD Protection
- +5V Operation
- Low 10µA (max) Shutdown Current
- Extended -40°C to +85°C Operating Temperature
The MAX14781E +5V, half-duplex ±25kV ESD-protected RS-485 transceiver features integrated automatic polarity correction to ensure that miswired A and B lines are autonomously corrected, simplifying equipment and network installation.
The MAX14781E includes slew-rate limited drivers that minimize EMI, allowing for error-free data transmission up to 370kbps.
This device includes fail-safe circuitry, guaranteeing a logic-high receiver output when the receiver inputs are shorted or open. Hot-swap functionality on the receiver and driver enable inputs also eliminates false transitions on the bus during power-up or live insertion.
The MAX14781E features a 1/8-unit load receiver input impedance, allowing up to 256 transceivers on the bus. All driver outputs are protected up to ±25kV ESD using the Human Body Model. The MAX14781E is available in an 8-pin SO package and operates over the extended -40°C to +85°C temperature range.
Applications
- Control Systems
- HVAC Networks
- Power Meter Networks
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14781EESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX14781EESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX14781EESA+ | PRODUCTION | |
| MAX14781EESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX14781EESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.