MAX14780E
PRODUCTION+5.0V, ±30kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485 Transceiver
RS-485 Transceiver with High ±30kV ESD Protection for Robust System Performance
- Part Models
- 3
- 1ku List Price
- Starting From $2.27
Overview
- Integrated Protection Increases Robustness
- ±30kV HBM ESD per JEDEC JS-001-2012
- ±12kV Contact ESD per IEC 61000-4-2
- ±15kV Air Gap ESD per IEC 61000-4-2
- True Fail-Safe Receiver Prevents False Transitions on Receiver Input Short or Open
- Hot Swap Eliminates False Transitions During Power-Up or Hot Insertion
- Short-Circuit Protected Outputs Low Current Reduces Power Consumption
- Low Current Reduces Power Consumption
- 10µA Shutdown Current
- 1.2mA of Supply Current When Unloaded
The MAX14780E is a +5V, ±30kV HBM ESD half duplex RS-485 transceiver.
The MAX14780E features reduced slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission up to 500kbps.
The MAX14780E is available in an 8-pin SO and PDIP packages operating over a temperature range from -40°C to +85°C.
Applications
- Industrial Control
- Instrumentation
- Lighting Systems
- PROFIBUS
- Security Systems
- Telecom
- Utility Meters
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14780EEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX14780EESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX14780EESA+T | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
