MAX14770E
PRODUCTION±35kV High-ESD PROFIBUS RS-485 Transceiver
Industry's Highest ESD-Protected PROFIBUS-DP Transceiver
- Part Models
- 8
- 1ku List Price
- Starting From $2.30
Overview
- Integrated Protection Increases Robustness
- ±35kV HBM ESD per JEDEC JS-001-2012
- ±12kV Contact ESD per IEC 61000-4-2
- ±15kV Air Gap ESD per IEC 61000-4-2
- True Fail-Safe Receiver Prevents False Transitions on Receiver Input Short or Open
- Hot Swap Eliminates False Transitions During Power-Up or Hot Insertion
- Short-Circuit-Protected Outputs
- Thermal Shutdown Circuitry Prevents Excessive Power Dissipation
- Low Current Reduces Power Consumption
- 15µA Shutdown Current
- 2.5mA Supply Current Typical with No Load
- Profibus Compliant with Minimum 20Mbps Data Rate
- Allows Up to 128 Transceivers on the Bus
- -40°C to +125°C Automotive Temperature Range in Tiny 8-Pin (3mm x 3mm) TDFN
Applications
- Industrial Fieldbuses
- Machine Encoders
- Motion Controllers
- PROFIBUS-DP Networks
- RS-485 Networks
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14770EATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14770EATA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14770EESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX14770EESA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX14770EGSA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX14770EGSA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX14770EGUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX14770EGUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX14770EATA+ | PRODUCTION | |
| MAX14770EATA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX14770EATA+ | PRODUCTION | |
| MAX14770EATA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX14770EESA+ | PRODUCTION | |
| MAX14770EESA+T | PRODUCTION | |
|
May 1, 2020 - 1702R ASSEMBLY |
||
| MAX14770EGSA+ | PRODUCTION | |
| MAX14770EGSA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.