MAX14582

Obsolete

Industry's Smallest and Lowest (VL) Full-Speed USB Transceivers, with Low VIO 3/5-Wire Interface

Space Saving Full-Speed USB 2.0-Compliant Transceivers

Viewing:

Overview

  • Provide Flexible USB Transceiver Design
    • Supports 3-Wire Interface (MAX14581)
    • Supports 5-Wire Interface (MAX14582)
    • USB 2.0 (Full-Speed, 12Mbps)-Compliant Transceiver
    • +1.2V to +3.6V Interface Voltage (VL)
    • Enumeration Input Controls D+ Pullup Resistor
    • 13µA (typ) Current in Disable Mode
  • Minimize PCB Area
    • Internal Pullup Resistor on D+
    • Internal Series Resistors
  • Additional Protection Features Increase System Reliability
    • Low Output Capacitance for Easy Connection to an External USB HS Transceiver in Parallel
    • No Power-Supply Sequencing Required
    • Ability to Accept D+/D- Voltages Up to 3.6V with VBUS = 0V
    • 28V-Tolerant VBUS Pin
    • Bus Detect (BD) Pin for the VBUS Detection (MAX14581 Only)
    • High-ESD Protection on D+/D- and VBUS
      • ±15kV HBM
MAX14582
Industry's Smallest and Lowest (VL) Full-Speed USB Transceivers, with Low VIO 3/5-Wire Interface
MAX14581, MAX14582: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX14582 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed