MAX14500

Obsolete

Hi-Speed USB-to-SD Card Readers with Bypass

Add Hi-Speed USB to FS-USB Application, No Software Driver Needed

Viewing:

Overview

  • USB 2.0 Hi-Speed and Full-Speed Compliant
  • SDHC Card Support
  • Internal Hi-Speed USB SD Card Reader Eases Host µP Overhead
  • On-Chip Termination and Pullup Resistors
  • Accommodates Clock Input Frequencies
    • 26MHz, 19.2MHz, 13MHz, and 12MHz
  • Internal Clock Squarer for Low-Amplitude TCXO Signals
  • No Power-Supply Sequencing Required
  • Compatible with +1.8V to +3.3V I/O Host Microprocessor
  • Simple Control Mode Requires Only a Single GPIO
  • I²C Control Provides Multiple Configuration Options
  • On-Chip Power-On Reset/Brown-Out Reset
MAX14500
Hi-Speed USB-to-SD Card Readers with Bypass
MAX14500, MAX14501, MAX14502, MAX14503: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX14500 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed