MAX14435

RECOMMENDED FOR NEW DESIGNS

Four-Channel, Fast, Low-Power, 5kVRMS Digital Isolators

Industry's Fast Low Power Digital Isolators

Viewing:

Overview

  • Robust Galvanic Isolation for Fast Digital Signals
    • 200Mbps Data Rate
    • Withstands 5kVRMS for 60s (VISO)
    • Continuously Withstands 848VRMS (VIOWM)
    • Withstands ±10kV Surge between GNDA and GNDB with 1.2/50µs waveform
    • High CMTI (50kV/µs, Typical)
  • Low Power Consumption
    • 1.1mW per Channel at 1Mbps with VDD = 3.3V
    • 3.5mW per Channel at 100Mbps with VDD = 1.8V
  • Options to Support a Broad Range of Applications
    • 2 Data Rates (25Mbps, 200Mbps)
    • 3 Channel Direction Configurations
    • 2 Output Default States (High/Low)

The MAX14434-MAX14436 are fast, low-power, 4-channel digital galvanic isolators using Maxim’s proprietary process technology.These devices transfer digital signals between circuits with different power domains while using as little as 0.58mW per channel at 1Mbps with a 1.8V supply. The MAX14434/5/6 have an isolation rating of 5kVRMS for 60 seconds. For applications requiring 3kVRMS or 3.75kVRMS of isolation, see the MAX14430-MAX14432.

The MAX14434–MAX14436 family offers all three possible unidirectional channel configurations to accommodate any 4-channel design, including SPI, RS-232, RS-485, and digital I/O applications. Output enable for the A side of the MAX14435R/S/U/V is active-low, making them ideal for isolating a port on a shared SPI bus since the active-low CS signal can directly enable the MISO signal on the isolator. All other devices in the family have the traditional active-high enable.

Devices are available with a maximum data rate of either 25Mbps or 200Mbps and with outputs that are either default-high or default-low. The default is the state the output assumes when the input is either not powered or is open-circuit. See the Ordering Information and Product Selector Guide for suffixes associated with each option. Independent 1.71V to 5.5V supplies on each side of the isolator also make the devices suitable for use as level translators.

The MAX14434–MAX14436 are available in a 16-pin wide-body SOIC package with 8mm of creepage and clearance. The package material has a minimum comparative tracking index (CTI) of 600V, which gives it a group I rating in creepage tables. All devices are rated for operation at ambient temperatures of -40°C to +125°C.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS-485/RS-422, CAN
  • Isolated SPI Interface
  • Medical Systems

MAX14435
Four-Channel, Fast, Low-Power, 5kVRMS Digital Isolators
MAX14434, MAX14435, MAX14436: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX14436FWEVKIT

Evaluation Kit for the MAX14434/MAX14435/MAX14436

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Four Unidirectional Channels with 3 Different Channel Direction Configurations
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation for the Wide-Body SOIC Package for 60s

Product Details

The MAX14434–MAX14436 evaluation kit (EV kit) provides a proven design to evaluate the MAX14434– MAX14436 four-channel unidirectional digital isolators. Three types of evaluation boards are available to support different channel direction configurations of the MAX14434–MAX14436 family. All evaluation boards support the wide-body 16-pin SOIC package type. See Table 1 for EV kit options.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX14434FWEVKIT# comes populated with MAX14434FAWE+, but can also be used to evaluate the following digital isolators: MAX14434BAWE+, MAX14434CAWE+, MAX14434EAWE+. The MAX14435FWEVKIT# comes populated with the MAX14435FAWE+, but can also be used to evaluate the following digital isolators: MAX14435RAWE+, MAX14435SAWE+, MAX14435UAWE+, and MAX14435VAWE+.

The MAX14436WEVKIT# comes populated with the MAX14436FAWE+, but can also be used to evaluate the following digital isolators: MAX14436BAWE+, MAX14436CAWE+, MAX14436EAWE+.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS-485/RS-422, CAN
  • Medical Systems

eval board
MAX14434FWEVKIT

Evaluation Kit for the MAX14434/MAX14435/MAX14436

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Four Unidirectional Channels with 3 Different Channel Direction Configurations
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation for the Wide-Body SOIC Package for 60s

Product Details

The MAX14434–MAX14436 evaluation kit (EV kit) provides a proven design to evaluate the MAX14434– MAX14436 four-channel unidirectional digital isolators. Three types of evaluation boards are available to support different channel direction configurations of the MAX14434–MAX14436 family. All evaluation boards support the wide-body 16-pin SOIC package type. See Table 1 for EV kit options.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX14434FWEVKIT# comes populated with MAX14434FAWE+, but can also be used to evaluate the following digital isolators: MAX14434BAWE+, MAX14434CAWE+, MAX14434EAWE+. The MAX14435FWEVKIT# comes populated with the MAX14435FAWE+, but can also be used to evaluate the following digital isolators: MAX14435RAWE+, MAX14435SAWE+, MAX14435UAWE+, and MAX14435VAWE+.

The MAX14436WEVKIT# comes populated with the MAX14436FAWE+, but can also be used to evaluate the following digital isolators: MAX14436BAWE+, MAX14436CAWE+, MAX14436EAWE+.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS-485/RS-422, CAN
  • Medical Systems

eval board
MAX14435FWEVKIT

Evaluation Kit for the MAX14434/MAX14435/MAX14436

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Four Unidirectional Channels with 3 Different Channel Direction Configurations
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation for the Wide-Body SOIC Package for 60s

Product Details

The MAX14434–MAX14436 evaluation kit (EV kit) provides a proven design to evaluate the MAX14434– MAX14436 four-channel unidirectional digital isolators. Three types of evaluation boards are available to support different channel direction configurations of the MAX14434–MAX14436 family. All evaluation boards support the wide-body 16-pin SOIC package type. See Table 1 for EV kit options.

The EV kit should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX14434FWEVKIT# comes populated with MAX14434FAWE+, but can also be used to evaluate the following digital isolators: MAX14434BAWE+, MAX14434CAWE+, MAX14434EAWE+. The MAX14435FWEVKIT# comes populated with the MAX14435FAWE+, but can also be used to evaluate the following digital isolators: MAX14435RAWE+, MAX14435SAWE+, MAX14435UAWE+, and MAX14435VAWE+.

The MAX14436WEVKIT# comes populated with the MAX14436FAWE+, but can also be used to evaluate the following digital isolators: MAX14436BAWE+, MAX14436CAWE+, MAX14436EAWE+.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • General Isolation Application
  • Isolated RS-485/RS-422, CAN
  • Medical Systems

MAX14436FWEVKIT
Evaluation Kit for the MAX14434/MAX14435/MAX14436
MAX14434FWEVKIT, MAX14435FWEVKIT, MAX14436FWEVKIT: Photo
MAX14434FWEVKIT
Evaluation Kit for the MAX14434/MAX14435/MAX14436
MAX14434FWEVKIT, MAX14435FWEVKIT, MAX14436FWEVKIT: Photo
MAX14435FWEVKIT
Evaluation Kit for the MAX14434/MAX14435/MAX14436
MAX14434FWEVKIT, MAX14435FWEVKIT, MAX14436FWEVKIT: Photo

Latest Discussions

No discussions on MAX14435 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed