MAX1406

PRODUCTION

±15kV ESD-Protected, EMC Compliant, 230kbps, 3 Tx/3 Rx RS-232 IC

Viewing:

Part Details

  • Enhanced ESD Protection:
    • ±15kV Human Body Model
    • ±8kV IEC 1000-4-2, Contact Discharge
    • ±15kV IEC 1000-4-2, Air-Gap Discharge
  • Latchup Free During an ESD Event
  • 16-Pin SSOP or SO Packages
  • Guaranteed 230kbps Data Rate
  • Flow-Through Pinout
  • Pin Compatible with MC145406
MAX1406
±15kV ESD-Protected, EMC Compliant, 230kbps, 3 Tx/3 Rx RS-232 IC
MAX1406: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed