MAX13486E

PRODUCTION

Half-Duplex RS-485 Transceivers in µDFN

Industry's Smallest RS-485 Transceiver with Enhanced ESD Protection

Viewing:

Part Details

  • +5V Operation
  • True Fail-Safe Receiver While Maintaining EIA/TIA-485 Compatibility
  • Hot-Swappable for Telecom Applications
  • Enhanced Slew-Rate Limiting Facilitates Error-Free Data Transmission (MAX13485E)
  • High-Speed Version (MAX13486E) Allows for Transmission Speeds Up to 16Mbps
  • Extended ESD Protection for RS-485 I/O Pins ±15kV Using Human Body Model
  • 1/4 Unit Load, Allowing Up to 128 Transceivers on the Bus
  • Available in Space-Saving 8-Pin μDFN or Industry Standard 8-Pin SO Packages
MAX13486E
Half-Duplex RS-485 Transceivers in µDFN
MAX13485E, MAX13486E: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX13485EEVKIT

Evaluation Kit for the MAX13485E and MAX13486E

Features and Benefits

  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX13485E evaluation kit (EV kit) provides a proven design to evaluate the MAX13485E half-duplex RS-485/RS-422 transceivers in an 8-pin µDFN package.

The MAX13485E EV kit PCB comes with a MAX13485EELA+ installed. Contact the factory for free samples of the pin-compatible MAX13486EELA+ to evaluate this device.

Applications

  • Automated HVAC Systems
  • Industrial Controls
  • Industrial Motor Drives
  • Utility Meters

MAX13485EEVKIT
Evaluation Kit for the MAX13485E and MAX13486E

Latest Discussions

Recently Viewed