MAX13481E

Obsolete

±15kV ESD-Protected USB Transceivers with External/Internal Pullup Resistors

Viewing:

Overview

  • Active-Low Enumeration Input Controls D+ Pullup Resistor (MAX13482E)
  • Active-Low Enumeration Input Controls Internal Pullup Switch (MAX13481E)
  • ±15kV ESD Protection on D+ and D-
  • USB 2.0 Full-Speed Compliant Transceiver
  • VBUS Detection (MAX13482E/MAX13483E)
  • +1.60V to +3.6V VL Allows Connection with Low-Voltage ASICs
  • No Power-Supply Sequencing Required
  • Pin Compatible with MIC2551A (MAX13481E)
  • Pin Compatible with DP1680 (MAX13483E)
  • Pin Compatible with DP1681 (MAX13481E)
  • Pin Compatible with DP1682 (MAX13482E)
  • The MAX13481E/MAX13482E/MAX13483E ±15kV ESD-protected USB-compliant transceivers interface low-voltage ASICs with USB devices. The transceivers fully comply to USB 2.0 when operating at full-speed (12Mbps). The transceivers also operate with VL as low as 1.6V, ensuring compatibility with low-voltage ASICs.

    The MAX13481E/MAX13482E/MAX13483E feature a logic-selectable suspend mode that reduces current consumption. Integrated ±15kV ESD circuitry protects D+ and D- bus connections.

    The MAX13481E/MAX13482E/MAX13483E operate over the extended -40°C to +85°C temperature range and are available in a 16-pin (3mm x 3mm) thin QFN package.

    Applications

    • Cell Phones
    • Digital Still Cameras
    • PDAs

    MAX13481E
    ±15kV ESD-Protected USB Transceivers with External/Internal Pullup Resistors
    MAX13481E, MAX13482E, MAX13483E: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX13481E yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed