MAX13448E

PRODUCTION

±80V Fault-Protected, Full-Duplex RS-485 Transceiver

Industry's First ±80V Fault-Protected, Full-Duplex RS-485 Transceiver

Viewing:

Part Details

  • ±80V Fault Protection on the RS-485 I/O Ports
  • True Fail-Safe Receiver
  • Hot-Swap Input Structure on DE
  • ESD Protection on the RS-485 I/O Ports ±8kV Human Body Model
  • Slew-Rate Limiting Facilitates Error-Free Data Transmission
  • 1/8-Unit Load Allows Up to 256 Transceivers on the Bus
  • -7V to +12V Common-Mode Input Voltage Range
  • +3.0V to +5.5V Operating Supply Voltage
  • Available in 14-Pin SO Package
MAX13448E
±80V Fault-Protected, Full-Duplex RS-485 Transceiver
MAX13448E: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed