MAX13431E
PRODUCTIONRS-485 Transceivers with Low-Voltage Logic Interface
Robust RS-485 Transceivers Interface with Low-Voltage ASIC and FPGA Logic Interfaces
- Part Models
- 4
- 1ku List Price
- Starting From $3.28
Overview
- Wide +3V to +5V Input Supply Range
- Low-Voltage Logic Interface +1.62V (min)
- Ultra-Low Supply Current in Shutdown Mode 10µA ICC (max), 1µA IL (max)
- Thermal Shutdown Protection
- Hot-Swap Input Structures on DE and RE
- 1/8-Unit Load Allows Up to 256 Transceivers on the Bus
- Enhanced Slew-Rate Limiting (MAX13430E/MAX13432E)
- Extended ESD Protection for RS-485 I/O Pins
- ±30kV Human Body Model
- ±15kV Air-Gap Discharge per IEC 61000-4-2
- ±10kV Contact Discharge per IEC 61000-4-2
- Extended -40°C to +85°C Operating Temperature Range
- Space-Saving TDFN and µMAX Packages
The MAX13430E–MAX13433E are full- and half-duplex RS-485 transceivers that feature an adjustable low-voltage logic interface for operation in multivoltage systems. This allows direct interfacing to low-voltage ASIC/FPGAs without extra components. The MAX13430E–MAX13433E RS-485 transceivers operate with a VCC voltage supply from +3V to +5V. The low-voltage logic interface operates with a voltage supply from +1.62V to VCC.
The MAX13430E/MAX13432E feature reduced slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission up to 500kbps. The MAX13431E/MAX13433E driver slew rates are not limited, enabling data transmission up to 16Mbps. The MAX13430E/MAX13431E are intended for half-duplex communications, and the MAX13432E/MAX13433E are intended for full-duplex communications.
The MAX13430E/MAX13431E are available in 10-pin µMAX® and 10-pin TDFN packages. The MAX13432E/MAX13433E are available in 14-pin TDFN and 14-pin SO packages.
Applications
- HVAC
- Industrial Control Systems
- Motor Control
- Portable Industrial Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13431EETB+ | LFCSP | ||
| MAX13431EETB+T | LFCSP | ||
| MAX13431EEUB+ | MINI_SO | ||
| MAX13431EEUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX13431EETB+ | PRODUCTION | |
| MAX13431EETB+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX13431EETB+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX13431EETB+ | PRODUCTION | |
| MAX13431EETB+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX13431EEUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.