MAX13345E
PRODUCTION3-Wire Interface Full-Speed USB Transceiver With/Without Internal Series Resistors
3-Wire Interface, Full-Speed (12Mbps) USB Transceivers in Small Size UCSP Packages (1.5mm x 2mm)
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- USB 2.0 (Full-Speed, 12Mbps)-Compliant Transceiver
- Internal Pullup
- VBUS Detection
- Internal Series Resistors (MAX13345E)
- ±15kV (HBM) ESD Protection on D+, D-, and VBUS
- Enumeration Input Controls D+ Pullup Resistor
- Supports 3-Wire DAT/SE0 Interface
- +2.3V to +3.6V Interface Voltage (VL)
- No Power-Supply Sequencing Required
- Low USB Output Impedance (MAX13342E)
The MAX13342E/MAX13345E USB-compliant transceivers are designed to minimize the area and external components required to interface low-voltage ASICs to USB. The devices comply with USB 2.0 specification for full-speed-only (12Mbps) operation. The transceivers include an internal 3.3V regulator, an internal 1.5kΩ D+ pullup resistor, and built-in ±15kV ESD protection circuitry to protect the USB I/O ports (D+, D-). The MAX13345E also has internal series resistors, allowing these components to be wired directly to a USB connector.
These devices operate with logic-supply voltages as low as +2.3V, ensuring compatibility with low-voltage ASICs. A low power mode reduces current consumption to less than 45µA. An enumerate function allow devices to logically disconnect while remaining plugged in.
The MAX13342E has controlled output impedance of 2Ω (max) on D+/D-, allowing the use of external switches to multiplex two different USB devices onto a single USB connector. The MAX13345E had 43.5Ω (max) internal resistors on D+/D- for direct connection to the USB connector.
The MAX13342E/MAX13345E are equipped with DAT and SE0 interface signals. These transceivers provide a USB detection function that monitors the presence of USB VBUS and signals the event.
These devices operate over the extended -40°C to +85°C temperature range and are available in UCSP™ 2.0mm x 1.5mm and 14-pin TDFN (3mm x 3mm) packages.
Applications
- Cellular Telephones
- Data Cradles
- MP3 Players
- PC Peripherals
- PDAs
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13345EETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX13345EETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 3 | ||
| MAX13481E | Obsolete | ±15kV ESD-Protected USB Transceivers with External/Internal Pullup Resistors |
| MAX13482E | Obsolete | ±15kV ESD-Protected USB Transceivers with External/Internal Pullup Resistors |
| MAX13483E | ±15kV ESD-Protected USB Transceivers with External/Internal Pullup Resistors | |
Latest Discussions
No discussions on MAX13345E yet. Have something to say?
Start a Discussion on EngineerZone®