MAX13237E
PRODUCTION3Mbps RS-232 Transceivers with Low-Voltage Interface, ±15kV HBM ESD
Industry's Fastest RS-232 Transceivers (up to 3Mbps) with Integrated Logic-Level Translation
- Part Models
- 2
- 1ku List Price
- Starting From $5.12
Overview
- Data Rate Up to 3Mbps for Faster Throughput
- Saves Board Space
- Integrated Low-Voltage Logic for Easy Interface with ASICs and Microcontrollers
- Integrated ±15kV HBM ESD Protection
- Integrated Charge-Pump Circuitry Requiring Only Four External 0.1µF Capacitors for 3.3V Operation
- +3V to +5.5V Supply Voltage
- AutoShutdown Plus Achieves 1µA Shutdown Current Reduces Power Consumption
- Available in 20-pin TSSOP, TQFN-EP, and 16-pin TQFN
- -40°C to +85°C Operating Temperature
The MAX13234E-MAX13237E are a family of 2 x 2 and 1 x 1 RS-232 and V.28/V.24 transceivers with high speed data rates up to 3Mbps that operate from either a 3.3V or 5V supply.
All devices achieve a 1µA supply current using Maxim’s AutoShutdown Plus™ feature. These devices automatically enter a low-power shutdown mode when the RS-232 cable is disconnected or the devices driving the transmitter and receiver inputs are inactive for more than 30s.
The MAX13234E–MAX13237E are available in space-saving TQFN and TSSOP packages and operate over the -40°C to +85°C temperature range.
Applications
- Communication Systems
- Data Cables
- GPS Systems
- Industrial Systems
- Portable Devices
- POS Systems
- Telematics
- Wireless Modules
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13237EETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX13237EETE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX13237EETE+ | PRODUCTION | |
| MAX13237EETE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX13237EETE+ | PRODUCTION | |
| MAX13237EETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX13237EETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
