MAX13182E
PRODUCTION+5.0V, ±15kV ESD-Protected, Half-Duplex/Full-Duplex, RS-485 Transceiver in µDFN
The MAX13181E-MAX13184E are the Industry's First Full-Duplex Transceiver in µDFN for Use In Space-Constrained Applications
- Part Models
- 2
- 1ku List Price
- Starting From $7.54
Overview
- Available in Tiny, 10-Pin, 2mm x 2mm, µDFN and 14-Pin SO Packages
- +5.0V Operation
- Extended ESD Protection
- ±15kV Human Body Model
- ±12kV IEC 61000-4-2 Air-Gap Disharge
- ±6kV IEC 61000-4-2 Contact Disharge
- Slew-Rate Limiting Facilitates Error-Free Data Transmission (MAX13181E/MAX13182E)
- 2.5µA (typ) Low-Current Shutdown Mode
- 1/8-Unit Load Allows Up to 256 Transceivers on the Bus
The MAX13181E–MAX13184E are full-duplex and selectable half-/full-duplex RS-485 transceivers in a tiny 2mm x 2mm µDFN package. These devices are designed for space-constrained applications by including extended ESD protection to ±15kV per Human Body Model (HBM) and integrating pullup/pulldown resistors on the DE, active-low RE and H/active-low F inputs to reduce external components. The MAX13182E/MAX13184E feature a low-current shutdown mode for power-sensitive applications.
These devices have a 1/8 unit-load input receiver that allows up to 256 transceivers on the bus. The MAX13181E/MAX13182E feature reduced slew-rate drivers to minimize EMI and reflections that are caused by improperly terminated cables. The slew-rate limited MAX13181E/MAX13182E allow error-free data transmission up to 250kbps. The MAX13183E/MAX13184E feature full-speed drivers, allowing data rates of up to 16Mbps. The MAX13182E/MAX13184E are configured for full-duplex operation, while the MAX13181E/MAX13183E feature pin-selectable half- or full-duplex operation. All driver outputs and receiver inputs include extended ESD protection.
The MAX13181E–MAX13184E are available in a tiny 10-pin, 2mm x 2mm µDFN. The MAX13183E/MAX13184E are also available in industry-standard 14-pin SO packages. The devices operate over the extended -40°C to +85°C temperature range.
Applications
- Industrial Control
- Instrumentation
- Motor Drive Control
- Security System
- Telecom
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13182EELB+ | LFCSP | ||
| MAX13182EELB+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX13182EELB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.