MAX13171E
PRODUCTIONMultiprotocol, Pin-Selectable Data Interface Chipset
Industry's Most Robust and Smallest Pin-Selectable DTE/DCE Multiprotocol Chipset
- Part Models
- 2
- 1ku List Price
- Starting From $12.87
Overview
- Supports V.28 (RS-232), V.10 (RS-423), V.11 (RS-449/V.36, RS-530, RS-530A, X.21) and V.35 Protocols
- Pin-Selectable Cable Termination Using the MAX13175E
- Pin-Selectable DCE/DTE Configurations
- 20/40Mbps (max) Data Rate in RS-449, RS-530, RS-530A, X.21, and V.35
- True Fail-Safe Receivers while Maintaining V.11 and V.35 Compatibility
- Operates Over a Wide +3.135V to +5.5V VCC Supply Range
- Flexible VL Logic Reference Input Allows Interfacing Down to 1.62V
- Extended ESD Protection for All the Transmitter Outputs and Receivers Inputs to GND
- Small, 5mm x 7mm, 38-Pin TQFN Package
The MAX13171E along with the MAX13173E/ MAX13175E, form a complete pin-selectable data terminal equipment (DTE) or data communication equipment (DCE) interface port that support the V.28 (RS-232), V.10/V.11 (RS-449/V.36, RS-530, RS-530A, X.21), and V.35 protocols. The MAX13171E transceivers carry the high-speed clock and data signals, while the MAX13173E transceivers carry the control signals. The MAX13171E can be terminated by the MAX13175E pin-selectable resistor termination network. The MAX13175E contains six pin-selectable, multiprotocol cable termination networks.
The MAX13171E/MAX13173E have an internal charge pump and low-dropout transmitter output stages that allow V.10-, V.11-, V.28-, and V.35-compliant operation from a single supply. The MAX13171E/MAX13173E feature a no-cable mode that reduces supply current and disables all transmitter and receiver outputs (high impedance). Short-circuit current limiting and thermal shutdown circuitry protects the receiver and transmitter outputs against excessive power dissipation. The MAX13171E/MAX13173E have extended ESD protection for all the transmitter outputs and receivers inputs.
The MAX13171E/MAX13173E/MAX13175E operate over the +3.135V to +5.5V supply range and are available in 5mm x 7mm, 38-pin TQFN packages. These devices operate over the -40°C to +85°C extended temperature range.
Applications
- CSU and DSU
- Data Networking
- Data Routers
- Data Switches
- PCI Cards
- Telecommunication Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX13171EETU+ | LFCSP | ||
| MAX13171EETU+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX13171EETU+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.